ZHCST55A September 2023 – November 2023 TPS22999
PRODUCTION DATA
The TPS22999 device is a single-channel load switch with a 7.5-mΩ power MOSFET designed to operate up to 1.5 A. The voltage range is 0.1 V to 4.5 V. The device regulates inrush current upon turn-on while providing a fast turn-on time.
The switch is controlled by an enable pin (EN), which is capable of interfacing directly with low voltage GPIO signals down to the VIH level of 0.8 V. The TPS22999 device has an integrated 10-Ω quick output discharge when switch is turned off. There is a Power-Good (PG) signal on the device that indicates when the main MOSFET is fully turned on and the on-resistance is at final value.