ZHCST55A September 2023 – November 2023 TPS22999
PRODUCTION DATA
The EN pin controls the state of the switch. The EN pin is compatible with standard GPIO logic threshold so the EN pin can be used in a wide variety of applications. When power is first applied to VIN, a Smart Pulldown is used to keep the EN pin from floating until the system sequencing is complete. After the EN pin is deliberately driven high (≥ VIH), the Smart Pulldown is disconnected to prevent unnecessary power loss. See the following table for when the EN Pin Smart Pulldown is active.
EN Pin Voltage |
EN Pin Function |
---|---|
≤ VIL |
Pulldown active |
≥ VIH |
No pulldown |