ZHCST55A September 2023 – November 2023 TPS22999
PRODUCTION DATA
When the device temperature reaches 131°C (typical), the device latches itself off to prevent thermal damage. The PG pin is deasserted to signal the output has been latched off. While TJ is over the TABS threshold, the output remains disabled even if the EN pin is toggled. After TJ decreases below the TABS threshold, the device does not enable the channel until the EN pin is toggled.