ZHCSP56 September 2023 TPS1HTC30-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SNS TIMING - CURRENT SENSE | ||||||
tSNSION1 | Settling time from rising edge of DIAG_EN 50% of VDIA_EN to 90% of settled ISNS |
VEN= 5 V, VDIAG_EN = 0 V to 5 V RSNS = 1 kΩ, IL = 1A |
30 | µs | ||
tSNSION1 | Settling time from rising edge of DIAG_EN 50% of VDIA_EN to 90% of settled ISNS |
VEN = 5 V, VDIAG_EN = 0 V to 5 V RSNS = 1 kΩ, IL = 30 mA |
60 | µs | ||
tSNSION2 | Settling time from rising edge of EN and DIAG_EN 50% of VDIA_EN VEN to 90% of settled ISNS |
VEN = VDIAG_EN = 0 V to 5 V RSNS = 1 kΩ, IL = 1 A |
200 | µs | ||
tSNSION3 | Settling time from rising edge of EN with DIAG_EN HI; 50% of VDIA_EN VEN to 90% of settled ISNS |
VEN = 0 V to 5 V, VDIAG_EN = 5 V RSNS = 1 kΩ, IL = 1 A |
200 | µs | ||
tSNSIOFF | Settling time from falling edge of DIAG_EN | VEN = 5 V, VDIAG_EN = 5 V to 0 V RSNS = 1 kΩ, RL = 125 Ω |
20 | µs | ||
tSETTLEH | Settling time from rising edge of load step | VEN = 5 V, VDIAG_EN = 5 V RSNS = 1 kΩ, IOUT = 0.5 A to 3 A |
20 | µs | ||
tSETTLEL | Settling time from falling edge of load step | VEN = 5 V, VDIAG_EN = 5 V RSNS = 1 kΩ, IOUT = 3 A to 0.5 A |
20 | µs |