ZHCSP56 September 2023 TPS1HTC30-Q1
PRODUCTION DATA
PWP PIN NUMBER | PIN NAME | TYPE(1) | DESCRIPTION |
---|---|---|---|
1 | GND | Power | Ground of device. Connect to resistor- diode ground network to have reverse battery protection |
2 | EN | I | Input control for channel activation, internal pulldown |
3 | DIAG_EN | I | Enable-disable pin for diagnostics, internal pulldown |
4 | FAULT | O | Open drain global fault output. Referred to FLT, or fault pin |
5 |
LATCH |
I |
Thermal shutdown behavior, latch off or auto retry, internal pull down |
6 | SNS | O | Output corresponding sense value based on sense ratio |
7 | ILIM | O | Adjustable current limit. Short to ground or leave floating if external current limit is not used |
11 | NC | N/A | No internal connection |
8, 9, 10 | VOUT | Power | Output of high side switch, connected to load |
12, 13, 14 |
VS | Power | Power supply |
Thermal Pad | Pad | -- | Thermal Pad, internally shorted to ground |