ZHCSP56 September 2023 TPS1HTC30-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VS SUPPLY VOLTAGE AND CURRENT | |||||||
ILNOM | Continuous load current | VEN = HI, TAMB = 85°C | 6 | A | |||
IQ, VS | VS quiescent current | VEN = HI, IOUT = 0A | VDIAG_EN = LO | 1 | 1.5 | mA | |
VDIAG_EN = HI | 1.1 | 1.9 | mA | ||||
ISTBY, VS | Total device standby current (including MOSFET) with diagnostics disabled | VS ≤ 60 V, VEN = VDIAG_EN = LO, VOUT = 0 V | TJ = 85°C | 0.25 | 0.7 | µA | |
TJ = 150°C | 0.63 | 6 | µA | ||||
IOUT(OFF) | Output leakage current | VS ≤ 60 V, VEN = VDIAG_EN = 0 V, VOUT = 0 V | TJ = 85°C | 0.4 | µA | ||
TJ = 150°C | 0.2 | 12 | µA | ||||
tSTBY | Standby mode delay time | VEN = VDIAG_EN = 0 V to standby | 20 | ms | |||
VS UNDERVOLTAGE LOCKOUT (UVLO) INPUT | |||||||
VS,UVLOR | VS undervoltage lockout rising | Measured with respect to the GND pin of the device | 5.0 | 5.4 | 5.75 | V | |
VS,UVLOF | VS undervoltage lockout falling | 4.1 | 4.5 | 4.85 | V | ||
VS OVERVOLTAGE LOCKOUT (OVLO) INPUT | |||||||
VS,OVPR | VS overvoltage protection rising | Measured with respect to the GND pin of the device, VEN = HI | Measured with respect to the GND pin of the device | 62 | 65 | 68 | V |
VS,OVPRF | VS overvoltage protection recovery falling | Measured with respect to the GND pin of the device, VEN = HI | Measured with respect to the GND pin of the device | 60 | 63 | 66 | V |
VS,OVPRH | VS overvoltage protection threshold hysteresis | Measured with respect to the GND pin of the device | Measured with respect to the GND pin of the device | 2 | V | ||
tVS,OVP | VS overvoltage protection deglitch time | Time from triggering the OVP fault to FET turn-off | 125 | µs | |||
VDS CLAMP | |||||||
VDS,Clamp | VDS clamp voltage | FET current = 10 mA | VS = 24 V | 65 | 72.5 | 80 | V |
VS = 6 V | 48 | 53 | 58 | V | |||
RON CHARACTERISTICS | |||||||
RON | On-resistance (Includes MOSFET and package) |
VS = 6 V to 60 V, 0.5 A ≤ IOUT ≤ 6 A | TJ = 25°C | 30 | mΩ | ||
TJ = 125°C | 50 | mΩ | |||||
TJ = 150°C | 60 | mΩ | |||||
RON(REV) | On-resistance during reverse polarity | VS = –24 V, IOUT = 2 A | TJ = -40°C to 150°C | 30 | 60 | mΩ | |
CURRENT LIMIT CHARACTERISTICS | |||||||
ILIM_INT | ILIM Current Limitation level internal reference | RILIM = Open or Out of range | 8 | A | |||
RILIM = GND | 16 | A | |||||
KCL | Current Limit Ratio | RILIM = 10 kΩ to 50 kΩ | 80 | 100 | 120 | A * kΩ | |
THERMAL SHUTDOWN CHARACTERISTICS | |||||||
TABS | Thermal shutdown | 154 | 165 | °C | |||
TREL | Relative thermal shutdown | 60 | °C | ||||
tRETRY | Retry time | Time from fault shutdown until switch re-enable (thermal shutdown). | 2 | ms | |||
Fault Response | Fault reponse to Thermal Shutdown | Configurable via Latch pin | |||||
THYS | Thermal shutdown hysteresis | 20 | °C | ||||
FAULT PIN CHARACTERISTICS | |||||||
VFAULT | FAULT low output voltage | IFAULT = 2.5 mA | 0.5 | V | |||
tFAULT_FLT | Fault indication-time | VDIAG_EN = 5 V Time between fault and FAULT asserting |
60 | µs | |||
tFAULT_SNS | Fault indication-time | VDIAG_EN = 5 V Time between fault and ISNS settling at VSNSFH |
60 | µs | |||
CURRENT SENSE CHARACTERISTICS | |||||||
KSNS1 | Current sense ratio IOUT / ISNS |
1300 | A/A | ||||
ISNSI | Current sense current and accuracy | VEN = VDIAG_EN = 5 V | IOUT = 6 A | 4.61 | mA | ||
–6 | 6 | % | |||||
IOUT = 4 A | 3.3 | mA | |||||
–3 | 3 | % | |||||
IOUT = 2 A | 1.66 | mA | |||||
–4 | 4 | % | |||||
IOUT = 1 A | 0.833 | mA | |||||
–4 | 4 | % | |||||
IOUT = 500 mA | 0.417 | mA | |||||
–6 | 6 | % | |||||
IOUT = 200 mA | 0.15 | mA | |||||
–10 | 10 | % | |||||
IOUT = 100 mA | 0.073 | mA | |||||
–15 | 15 | % | |||||
IOUT = 50 mA | 0.035 | mA | |||||
–25 | 25 | % | |||||
IOUT = 20 mA | 0.012 | mA | |||||
–40 | 40 | % | |||||
IOUT = 10 mA | 0.0088 | mA | |||||
–60 | 60 | % | |||||
SNS PIN CHARACTERISTICS | |||||||
VSNSFH | VSNS fault high-level | VDIAG_EN = 5 V | 4.5 | 5 | 5.77 | V | |
VSNSFH | VSNS fault high-level | VDIAG_EN = VIH to 3.3 V | 3.0 | 3.3 | 3.82 | V | |
ISNSFLT | ISNS fault high-level | VDIAG_EN > VIH,DIAG_EN | 5.3 | 6.4 | mA | ||
ISNSleak | ISNS leakage | VDIAG_EN = 5 V, IL = 0 mA | 1.3 | µA | |||
VS_ISNS | VS headroom needed for full current sense and fault functionality | VDIAG_EN = 3.3 V | 6 | V | |||
VDIAG_EN = 5 V | 6.5 | V | |||||
OPEN LOAD DETECTION CHARACTERISTICS | |||||||
VOL_OFF | OFF state open-load (OL) detection voltage | VEN = 0 V, VDIAG_EN = 5 V | 1.5 | 2 | 2.5 | V | |
ROL_OFF | OFF state open-load (OL) detection internal pull-up resistor | VEN = 0 V, VDIAG_EN = 5 V | 120 | 150 | 180 | kΩ | |
tOL_OFF | OFF state open-load (OL) detection deglitch time | VEN = 0 V, VDIAG_EN = 5 V, When Vs – VOUT < VOL, duration longer than tOL. Openload detected. | 480 | 700 | µs | ||
tOL_OFF_1 | OL_OFF and STB indication-time from EN falling | VEN = 5 V to 0 V, VDIAG_EN = 5 V IOUT = 0 mA, VOUT = Vs - VOL |
310 | 700 | µs | ||
tOL_OFF_2 | OL and STB indication-time from DIA_EN rising | VEN = 0 V, VDIAG_EN = 0 V to 5 V IOUT = 0 mA, VOUT = VS - VOL |
700 | µs | |||
DIAG_EN PIN CHARACTERISTICS | |||||||
VIL, DIAG_EN | Input voltage low-level | No GND Network | 0.8 | V | |||
VIH, DIAG_EN | Input voltage high-level | No GND Network | 1.5 | V | |||
VIHYS, DIAG_EN | Input voltage hysteresis | 280 | mV | ||||
RDIAG_EN | Internal pulldown resistor | 200 | 350 | 500 | kΩ | ||
IIL, DIAG_EN | Input current low-level | VDIAG_EN = 0.8 V | 2.2 | µA | |||
IIH, DIAG_EN | Input current high-level | VDIAG_EN = 5 V | 14 | µA | |||
EN PIN CHARACTERISTICS | |||||||
VIL, EN | Input voltage low-level | No GND Network | 0.8 | V | |||
VIH, EN | Input voltage high-level | No GND Network | 1.5 | V | |||
VIH, EN | Input voltage hysteresis | 280 | mV | ||||
REN | Internal pulldown resistor | 200 | 350 | 500 | kΩ | ||
IIL, EN | Input current low-level | VEN = 0.8 V | 2.2 | µA | |||
IIH, EN | Input current high-level | VEN = 5 V | 14 | µA | |||
LATCH PIN CHARACTERISTICS | |||||||
VIL, LATCH | Input voltage low-level | No GND Network | 0.8 | V | |||
VIH, LATCH | Input voltage high-level | No GND Network | 1.5 | V | |||
VIHYS, LATCH | Input voltage hysteresis | 280 | mV | ||||
RLATCH | Internal pulldown resistor | 0.7 | 1 | 1.4 | MΩ | ||
IIL, LATCH | Input current low-level | VDIA_EN = 0.8 V | 2.2 | µA | |||
IIH, LATCH | Input current high-level | VDIA_EN = 5 V | 14 | µA |