ZHCSEQ5 August 2015 TPIC2050
PRODUCTION DATA.
TPIC2050 is very-low noise type motor driver IC suitable for 12V ODD. The 9-channels driver IC controlled by serial I/F is optimum for driving a spindle motor, a sled motor (stepping motor applicable), a load motor, and Focus / Tracking / Tilt actuators and stepping motor for collimator lens. This IC’s integrated current sense resistance which measures SPM current then it is able to reduce drive system cost in drastically. The spindle motor driver part builds in the sensor less logic which attained low noise-operation at the time of starting and run. In order to carry out self-starting by the starting circuit and to perform position detection by BEMF of a motor, sensors, such as a Hall device, are not needed. As the output stage of all channels works in efficient PWM driving, it is possible to attain low power operation by PWM control. Dead zone less control is possible for a Focus / Tracking / Tilt actuator driver. In addition, the spindle part output current limiting circuit, the thermal shut down circuit, the sled end detection circuit, collimator lens end detection circuit, actuator protection.
The TPIC2050 has five protection features to protect target equipment: overvoltage protection (OVP), short-circuit protection (SCP), overcurrent protection (OCP), thermal protection (TSD), and actuator temperature protection (ACTTIMER).
OVP function protects the unit from the supplying high voltage. When the supply voltage exceeds 6.2 V (for P5V), all driver output goes to Hi-Z. The SPM, sled, and load channels go to Hi-Z when P12V is over 14.9 V. When power supply exceeds 14.1 V, the SPM channel enters short brake mode. This operation occurs after a rise in voltage in the motor BEMF. Regardless of the input voltage of the P5V12L, the load channel becomes Hi-Z when OVP_P5V or OVP_P12V. When the supply voltage falls below 6 V, all outputs start to operate again (14.6 V for 12-V driver channel). The OVP and POR (RDY) functions do not interlock. This function is intended to protect the device in the evaluation stage as a temporary and back-up solution.
The OCP and SCP protect the device from a breakdown caused by a large current. The OCP is provided only for the step channel, and SCP is provided for all driver channels other than the LDD driver. Table 1 indicates each behavior.
BLOCK | FUNCTION | DETECTION CURRENT | DETECT TIME | HI-Z HOLD TIME |
---|---|---|---|---|
STEP driver | OCP | 850 mA | 1 µs | 25 ms |
STEP driver (low-side FET only) | SCP | Monitor driver output voltage High-side FET output V = GND Low-side FET output V = Supply V |
0.8 to 1.6 µs | 1.6 ms |
SPM driver | ||||
Sled driver | ||||
Load driver | ||||
Actuator driver |
When a large current is detected on each block, the device puts the output FET to Hi-Z.
When OCP or SCP occurs, it returns automatically after the set Hi-Z hold time expires. The OCPSCPERR (REG7F) and OCP, SCP flags (REG7B) are set at detection.
The STP1 and STP2 channels have current trip function. The output of the STEP channel is changed to Hi-Z if the current exceeds the current limit threshold (850 mA typical). When the trip period (25 ms) expires, the trip state is automatically released.
The SCP function monitors the output voltage of the high-side and low-side FET of the output driver, and when the setting voltage is not outputted, it recognizes it as 'SCP' and changes the output to Hi-Z. It automatically returns to the original state after 1.6 ms.
The TSD is a protection function which intercepts an output and suspends an operation when the IC temperature exceeds a maximum permissible safe temperature. TSD creates an output Hi-Z when the temperature rises up and a threshold value is exceeded. The two levels for the threshold are alert and trip. An alarm is given by status register TSD_FAULT_ on Alert level at 135°C. If the temperature continues to rise, the register TSD_ is set at 150°C and the driver output changes to Hi-Z. If the temperature falls and reaches 135°C, it outputs again. The TPIC2050 has 11 temperature sensors in each circuit block. The particular sensor assigned to the appropriate status flag is listed in Table 2.
CIRCUIT | ALERT (°C) | TRIP (°C) | RELEASE (°C) | ALERT FLAG | TRIP FLAG |
---|---|---|---|---|---|
U | 135 | 150 | 135 | TSD_FAULT_SPM | TSD_SPM |
V | 135 | 150 | 135 | TSD_FAULT_SPM | TSD_SPM |
W | 135 | 150 | 135 | TSD_FAULT_SPM | TSD_SPM |
TLT | 135 | 150 | 135 | TSD_FAULT_ACT | TSD_ACT |
FCS | 135 | 150 | 135 | TSD_FAULT_ACT | TSD_ACT |
TRK | 135 | 150 | 135 | TSD_FAULT_ACT | TSD_ACT |
SLED1 | 135 | 150 | 135 | TSD_FAULT_ACT | TSD_ACT |
SLED2 | 135 | 150 | 135 | TSD_FAULT_ACT | TSD_ACT |
STP | 135 | 150 | 135 | TSD_FAULT_ACT | TSD_ACT |
LOAD | 135 | 150 | 135 | TSD_FAULT_ACT | TSD_ACT |
LDD | 135 | 150 | 135 | TSD_FAULT_LDD | TSD_LDD |
The TPIC2050 has an actuator protect function, ACTTIMER. This function sets the actuator channel output to Hi-Z when the actuator coil current exceeds a specific value. This new protection calculates heat accumulation and judges appropriately. When this function operates, the LDD and load driver channel outputs are Hi-Z, and the spindle channel is forced to auto short brake, stopping the disc motor.
The user can know if protection occurred by checking the Fault register ACTTIMER_FAULT (REG7F) and ACT_TIMER_PROT (REG78). ACTTIMER_FAULT sets a character of advance notice, before detecting ACT_TIMER_PROT. After an ACT_TIMER_PROT is set, even if the temperature falls, it does not automatically release protection. The user must clear the flag by setting the RST_ERR_FLAG (REG77) or setting 0 to ACTTEMPTH (REG72). The ACTTIMER function is disabled by setting H to ACTPROT_OFF (REG72) or setting 0 to ACTTEMPTH (REG72). To acquire the optimal value for ACTTEMPTH, set the device into the condition of the detection level and read the value of ACTTEMP, as the present value can be read from ACTTEMP (REG78). The ACTTEMP data is updated on the register in ACTPROT_OFF = 0 and ACTTEMPTH > 0.
When using the power supply unit without current-sinking capability for 12-V supply, the P12V voltage goes up with the motor BEMF at slowdown. As a result, 12-V OVP is detected if this voltage exceeds the threshold value. To prevent this detection, the TPIC2050 provides a PREOVP-12V function. The SPM driver output is forced into three-phase short brake mode if P12V is over the threshold voltage. The PREOVP-12V function is disabled by OVPPRE12V_OFF = 1 (REG6B[0]).
The TPIC2050 has nine channel drivers and one LDD driver. Each channel is assigned to the most suitable DAC engine with a different type. ACT (focus/tracking/tilt) has a 12-bit DAC. Upper 8 (MSB sign bit) are converted one at a time in 5 MHz, and LSB 4 bits are output in sequence with a 1.25 MHz PWM. SPIN and Load DAC have the same types and sampling rate of 312 kHz. The SPM channel has x14 gain, and other channels (except for SLED and STP) have x6 gain. The DAC for STP is 8-bits resolution output with 40-kHz PWM, and no feedback. The gain for STP is x5 relative to P5V voltage. Table 3 shows the configuration of each driver.
FCS/TRK/TLT | SLED | SPIN | LOAD | STP | LDD | |
---|---|---|---|---|---|---|
Resolution | 12 bit | 10 bit | 12 bit | 12 bit | 8 bit | 11 bit |
Type | 8-bit oversampling | 10-bit voltage DAC | 8-bit over sampling | 8-bit over sampling | 1-bit direct duty PWM | 11-bit voltage DAC |
Sampling | 1.25M / 10 bit 312K / 12 bit |
312K | 312K | 40 kHz | ||
PWM frequency | 312 kHz | About 156 kHz (variable) | 156 kHz | 312 kHz | 40 kHz | |
Out range | ±6 V | ±880 mA | ±14 V | ±6 V | ±(P5V*1) | 0 to 120 mA |
Feedback | Voltage F/B | Current F/B | Power supply compensation | Voltage F/B shared with TRK | Direct PWM no F/B | No F/B |
The input data is separated in the upper 8 bits and the lower 4 bits. Upper 8 bits (MSB sign 1 bit) are put into an 8-bit current DAC in every 5 MHz. The lower 4 bits are put into one bit current DAC in sequence, from the upper to lower bit. This is a one bit DAC output with PWM in 1.25 MHz. At any PWM duty, 100%, 75%, 50%, 25% or 0% is summed in 8-bit current DAC every 1.25 MHz. Therefore, it takes 3.2 µs for all lower 4 bits to sum to the PWM output. As a result, 12-bit data is sampled in every PWM cycle. An example of the sampling rate for FCS/TRK/TLT is in Figure 10.
The output voltage (current) is commanded via programming to the DAC. All of the DAC input format is 12 bit in complement of 2's, though some DAC has a low resolution. When 12 bits data is inputted as 8-bits DAC, the TPIC2050 recognizes four subordinate position bits (LSB) as 0. To arrange for 12-bit DAC format, the DSP should shift 8-bit or 10-bit data to an appropriate bit position. The full scale is ±1.0 V, and the driver gain is set to 6 or 14. The output voltage (Vout) is given by the following equation:
where
MSB DIGITAL INPUT (BIN) LSB | HEX | DEC | VDAC | ANALOG OUTPUT (5 V) | ANALOG OUTPUT (12 V) |
---|---|---|---|---|---|
1000_0000_0000 | 0x800 | –2048 | –0.9995 | –5.997 | –13.993 |
1000_0000_0001 | 0x801 | –2047 | –0.9995 | –5.997 | –13.993 |
1111_1111_1111 | 0xFFF | –1 | –0.0005 | –0.003 | –0.007 |
0000_0000_0000 | 0x000 | 0 | 0 | 0.000 | 0.000 |
0000_0000_0001 | 0x001 | 1 | 0.0005 | 0.003 | 0.007 |
0111_1111_1110 | 0x7FE | 2046 | 0.9990 | 5.994 | 13.986 |
0111_1111_1111 | 0x7FF | 2047 | 0.9995 | 5.997 | 13.993 |
The TPIC2050 supports differential tilt mode, which outputs the value calculated from focus and tilt. Focus and tilt can be set in differential mode by DIFF_TLT (REG74) = 1. Because focus and tilt are updated at the same time, the update interval of tilt can be thinned out. Output data changes after writing the VFCS data; therefore, write VFCS data when setting VTLT. In differential mode, the output value is calculated as follows:
The TPIC2050 prepares the RDY pin to show a power status to the host controller. A device sets RDY output to high (= POR) if the supply voltage and internal regulator voltage reach a rated value. All registers initialize at the time of the POR operation. Figure 12 shows the behavior of RDY.
The serial communication of the TPIC2050 is based on an SPI communications protocol. The TPIC2050 is put on the slave side. All 16-bit transmission data is effective in SSZ = L period.
The bit stream sent through SIMO from a master (DSP) is latched to an internal shift register by the rising edge of SCLK. All the data is transmitted in a 16-bit command and data format. A format has two types of data, 8 bits and 12 bits in length. To access specific registers, an address and R/W flag are specified as a command part. In addition, 12-bit data does not have an R/W flag in the packet, because the DAC registers (= 12-bit data form) are Write only. A transfer packet (command and data) is transmitted sequentially from MSB to LSB. A packet is distinguished in MSB by 2 bits of command. In the case of 11, it handles a packet for control register access, and the other is processed as a packet for a DAC data setting.
The four kinds of serial-data communication packets are:
For write operations, the DSP transmits 16-bit (command + address + data) data in order from MSB. Only the 16-bit data, which means 16 SCLK sent from the master during SSZ = L, becomes effective. If more than 17 or less than 15 SCLK pulses are received during the time that SSZ is low, the whole packet is ignored. For all valid write operations, the data of the shift register is latched into its designated internal register at the rising edge of the 16th SCLK. All internal register bits, except indicated otherwise, are reset to their default states upon power-on reset.
The DSP sends an 8-bit header through SIMO to perform a Read operation. The TPIC2050 starts to drive the SOMI line upon the eighth falling edge of SCLK and shifts out eight data bits. The master DSP inputs 8-bit data from SOMI after the ninth rising edge of SCLK.
Optionally, the master DSP can read the Status register while writing the 12 bits DAC (Focus DAC) packet. This is enabled by setting the bit RDSTAT_ON_VFCS (REG74) = H.
All registers are in WRITE-protect mode after XRSTIN release. WRITE_ENA bit (REG76) = 1 is required before writing data in the register.
Two different forms apply to the 12-bit DAC registers. The forms can be selected by setting VDAC_MAPSW (REG74h).
Reg | Name | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
00h | N/A | N/A | |||||||||||
01h | VTLT | VTLT [11] |
VTLT [10] |
VTLT [9] |
VTLT [8] |
VTLT [7] |
VTLT[6] | VTLT[5] | VTLT[4] | VTLT[3] | VTLT[2] | VTLT[1] | VTLT[0] |
02h | VFCS | VFCS [11] |
VFCS [10] |
VFCS [9] |
VFCS [8] |
VFCS [7] |
VFCS[6] | VFCS[5] | VFCS[4] | VFCS[3] | VFCS[2] | VFCS[1] | VFCS[0] |
03h | VTRK | VTRK [11] |
VTRK [10] |
VTRK [9] |
VTRK [8] |
VTRK [7] |
VTRK[6] | VTRK[5] | VTRK[4] | VTRK[3] | VTRK[2] | VTRK[1] | VTRK[0] |
04h | VSLD1 | VSLD1 [11] |
VSLD1 [10] |
VSLD1 [9] |
VSLD1 [8] |
VSLD1 [7] |
VSLD1 [6] |
VSLD1 [5] |
VSLD1 [4] |
VSLD1[3] | VSLD1[2] | VSLD1[1](1) | VSLD1[0](1) |
05h | VSLD2 | VSLD2 [11] |
VSLD2 [10] |
VSLD2 [9] |
VSLD2 [8] |
VSLD2 [7] |
VSLD2 [6] |
VSLD2 [5] |
VSLD2 [4] |
VSLD2[3] | VSLD2[2] | VSLD2[1](1) | VSLD2[0](1) |
06h | VSTP1 | VSTP1 [11] |
VSTP1 [10] |
VSTP1 [9] |
VSTP1 [8] |
VSTP1 [7] |
VSTP1 [6] |
VSTP1 [5] |
VSTP1 [4] |
VSTP1[3](1) | VSTP1[2](1) | VSTP1[1](1) | VSTP1[0](1) |
07h | VSTP2 | VSTP2 [11] |
VSTP2 [10] |
VSTP2 [9] |
VSTP2 [8] |
VSTP2 [7] |
VSTP2 [6] |
VSTP2 [5] |
VSTP2 [4] |
VSTP2[3](1) | VSTP2[2](1) | VSTP2[1](1) | VSTP2[0](1) |
08h | VSPM | VSPM [11] |
VSPM [10] |
VSPM [9] |
VSPM [8] |
VSPM [7] |
VSPM[6] | VSPM[5] | VSPM[4] | VSPM[3] | VSPM[2] | VSPM[1] | VSPM[0] |
09h | VLOAD | VLOAD [11] |
VLOAD [10] |
VLOAD [9] |
VLOAD [8] |
VLOAD [7] |
VLOAD [6] |
VLOAD [5] |
VLOAD [4] |
VLOAD[3] | VLOAD[2] | VLOAD[1] | VLOAD[0] |
0Ah | VLDD | VLDD [11] |
VLDD [10] |
VLDD [9] |
VLDD [8] |
VLDD [7] |
VLDD[6] | VLDD[5] | VLDD[4] | VLDD[3] | VLDD[2] | VLDD[1] | VLDD[0] |
0Bh | N/A | N/A |
Reg | Name | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
00h | N/A | N/A | |||||||||||
01h | VTRK | VTRK [11] |
VTRK [10] |
VTRK[9] | VTRK[8] | VTRK[7] | VTRK[6] | VTRK[5] | VTRK[4] | VTRK[3] | VTRK[2] | VTRK[1] | VTRK[0] |
02h | VFCS | VFCS [11] |
VFCS [10] |
VFCS[9] | VFCS[8] | VFCS[7] | VFCS[6] | VFCS[5] | VFCS[4] | VFCS[3] | VFCS[2] | VFCS[1] | VFCS[0] |
03h | VTLT | VTLT [11] |
VTLT [10] |
VTLT[9] | VTLT[8] | VTLT[7] | VTLT[6] | VTLT[5] | VTLT[4] | VTLT[3] | VTLT[2] | VTLT[1] | VTLT[0] |
04h | VSLD1 | VSLD1 [11] |
VSLD1 [10] |
VSLD1 [9] |
VSLD1 [8] |
VSLD1 [7] |
VSLD1 [6] |
VSLD1 [5] |
VSLD1 [4] |
VSLD1 [3] |
VSLD1 [2] |
VSLD1 [1](1) |
VSLD1 [0](1) |
05h | VSLD2 | VSLD2 [11] |
VSLD2 [10] |
VSLD2 [9] |
VSLD2 [8] |
VSLD2 [7] |
VSLD2 [6] |
VSLD2 [5] |
VSLD2 [4] |
VSLD2 [3] |
VSLD2 [2] |
VSLD2 [1](1) |
VSLD2 [0](1) |
06h | VSPM | VSPM [11] |
VSPM [10] |
VSPM[9] | VSPM[8] | VSPM[7] | VSPM[6] | VSPM[5] | VSPM[4] | VSPM[3] | VSPM[2] | VSPM[1] | VSPM[0] |
07h | VLDD | VLDD [11] |
VLDD [10] |
VLDD[9] | VLDD[8] | VLDD[7] | VLDD[6] | VLDD[5] | VLDD[4] | VLDD[3] | VLDD[2] | VLDD[1] | VLDD[0] |
08h | N/A | N/A | |||||||||||
09h | VLOAD | N/A | VLOAD [11] |
VLOAD [10] |
VLOAD [9] |
VLOAD [8] |
VLOAD [7] |
VLOAD [6] |
VLOAD [5] |
VLOAD [4] |
|||
0Ah | VSTP1 | N/A | VSTP1 [11] |
VSTP1 [10] |
VSTP1 [9] |
VSTP1 [8] |
VSTP1 [7] |
VSTP1 [6] |
VSTP1 [5] |
VSTP1 [4] |
|||
0Bh | VSTP2 | N/A | VSTP2 [11] |
VSTP2 [10] |
VSTP2 [9] |
VSTP2 [8] |
VSTP2 [7] |
VSTP2 [6] |
VSTP2 [5] |
VSTP2 [4] |
Reg | Name | F | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|---|---|
70h | DriverEna | R/W | TLT_ENA | FCS_ENA | TRK_ENA | SPM_ENA | SLD_ENA | STP_ENA | LOAD_ENA | XSLEEP |
71h | FuncEna | R/W | TI Rsvd | ENDDET _ENA |
ENDDET_SEL | LDD_ENA | LDD_MSEL | TEMPMON _ENA |
||
72h | ACTCfg | R/W | P12VMUTE _NORST |
RSTIN_OFF | ACTPROT _OFF |
ACTTEMPTH | ||||
73h | Parm0 | R/W | SIF_TIMEOUT_TH | SLEDEND _HZTIME |
SLDENDTH | STPEND _HZTIME |
STPENDTH | |||
74h | SIFCfg | R/W | DIFF_TLT | LDD_AMODE | STATUS _ON_VFCS |
VSLD2 _POL |
VSTP2 _POL |
ADVANCE _RD |
SOMI_HIZ | VDAC _MAPSW |
75h | Parm1 | R/W | TRAY_LOCKDET | TI Reserved | SPM_FAST_BRK | SPM_SLNT_BRK | SPM _HIZMODE |
|||
76h | WriteEna | R/W | WRITE _ENABLE |
TI Reserved | REG6X _Write |
|||||
77h | ClrReg | W | RST_INDAC | RST_REGS | RST_ERR _FLAG |
TI Reserved | ||||
78h | ActTemp | R | TI Reserved | ACT_TIMER _PROT |
ACTTEMP | |||||
79h | UVLOMon | R | TI Reserved | UVLO_P5V | UVLO _INT3P3 |
UVLO _P12V |
UVLO_SIOV | OVP_P5V | OVP_P12V | |
7Ah | TSDMon | R | TI Rsvd | TSD _FAULT _SPM |
TSD _FAULT _ACT |
TSD _FAULT _LDD |
TI Rsvd | TSD_SPM | TSD_ACT | TSD _LDD |
7Bh | OCPMon | R | TI Reserved | OCP_STP | SCP_SPM | SCP_SLED | SCP_LOAD | SCP_ACT | SCP_STP | |
7Ch | TempMon | R | CHIPTEMP _STATUS |
CHIPTEMP | ||||||
7Dh | Protect | R | TI Reserved | |||||||
7Eh | Version | R | Version | |||||||
7Fh | Status | R | ACTTIMER _FAULT |
ENDDET | SIF _TIMEOUTERR |
PWRERR | TSDERR | OCPSCPERR | TSDFAULT | FG |
60h | Protect | R/W | TI Reserved | |||||||
61h | SPM1 | R/W | PWMmaxDuty_R_SEL1 | TI Rsvd | OVP _SBRAKE _OFF |
TI Reserved | SBRAKE _ON |
TI Reserved | ||
62h | SPM2 | R/W | TI Reserved | PWMmaxDuty_R_SEL0 | ||||||
63h | Protect | R/W | TI Reserved | |||||||
64h | Protect | R/W | TI Reserved | |||||||
65h | Protect | R/W | TI Reserved | |||||||
66h | Protect | R/W | TI Reserved | |||||||
67h | Protect | R/W | TI Reserved | |||||||
68h | Protect | R/W | TI Reserved | |||||||
6Bh | DisProt | R/W | SCP_SPM _OFF |
SCP_SLED _OFF |
SCP_LOAD _OFF |
SCP_ACT _OFF |
SCP_STP _OFF |
OCP_STP _OFF |
TI Rsvd | OVPPRE12V_OFF |
6Ch | STPCfg | R/W | TI Reserved | LDD_IUP | TI Rsvd | STP_WIND _HIZ |
STP _WIND_H |
|||
6Dh | Protect | R/W | TI Reserved | |||||||
6Eh | UtilCfg | R/W | GPOUT_HL | GPOUT _ENA |
TI Reserved | |||||
6Fh | MonitorSet | R/W | ACTTIMER _FLT_MON |
ENDDET _MON |
SIF_TIMEOUTERR_MON | PWRERR _MON |
TSDERR _MON |
OCPERR _MON |
TSDFAULT _MON |
TI Rsvd |
VTRK and VLOAD are exclusive, using same DAC circuit block.
(VDAC_MAPSW = 0)
11 | 10 | 9 | 8 | ||||
VTLT | |||||||
w-0 | w-0 | w-0 | w-0 | ||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
VTLT | |||||||
w-0 | w-0 | w-0 | w-0 | w-0 | w-0 | w-0 | w-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
11-0 | VTLT | W | 0h |
Digital input code for tilt 2’s complement format 0x800(-2048) to 0x7ff(+2047) Output is changed by differential tilt mode (REG74[7]) TLT_OUT = VTLT × (6.0 / 2048) (DIFF_TLT = 0) TLT_OUT = (VFCS – VTLT) × (6.0 / 2048) (DIFF_TLT = 1) TLT_OUT should be changed after writing VFCS. In DIFF_TLT mode (DIFF_TLT = 1), TLT_OUT should be changed after writing VFCS. |
(VDAC_MAPSW=0)
11 | 10 | 9 | 8 | ||||
VFCS | |||||||
w-0 | w-0 | w-0 | w-0 | ||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
VFCS | |||||||
w-0 | w-0 | w-0 | w-0 | w-0 | w-0 | w-0 | w-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
11-0 | VFCS | W | 0h |
Digital input code for focus 2’s complement format 0x800(-2048) to 0x7ff(+2047) Output is changed by differential tilt mode (REG74[7]) FCS_OUT = VFCS × (6.0 / 2048) (DIFF_TLT = 0) FCS_OUT = (VFCS + VTLT) × (6.0 / 2048) (DIFF_TLT = 1) |
(VDAC_MAPSW=0)
11 | 10 | 9 | 8 | ||||
VTRK | |||||||
w-0 | w-0 | w-0 | w-0 | ||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
VTRK | |||||||
w-0 | w-0 | w-0 | w-0 | w-0 | w-0 | w-0 | w-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
11-0 | VTRK | W | 0h |
Digital input code for tracking 2’s complement format 0x800(-2048) to 0x7ff(+2047) TRK_OUT = VTRK × (6.0 / 2048) |
(VDAC_MAPSW=0)
11 | 10 | 9 | 8 | ||||
VSLD1 | |||||||
w-0 | w-0 | w-0 | w-0 | ||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
VSLD1 | |||||||
w-0 | w-0 | w-0 | w-0 | w-0 | w-0 | w-0 | w-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
11-0 | VSLD1 | W | 0h |
Digital input code for Sled1. 2’s complement format 0x800(-2048) to 0x7ff(+2047) Two bits on LSB, VSLD1[1:0], handled with zero. SLD1_OUT = VSLD1 × (880 mA / 2048) |
(VDAC_MAPSW=0)
11 | 10 | 9 | 8 | ||||
VSLD2 | |||||||
w-0 | w-0 | w-0 | w-0 | ||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
VSLD2 | |||||||
w-0 | w-0 | w-0 | w-0 | w-0 | w-0 | w-0 | w-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
11-0 | VSLD2 | W | 0h |
Digital input code for Sled2. 2’s complement format 0x800(-2048) to 0x7ff(+2047) Two bits on LSB, VSLD2[1:0], are handled with zero. SLD2_OUT = VSLD2 × (880 mA/2048) |
(VDAC_MAPSW = 0)
11 | 10 | 9 | 8 | ||||
VSTP1 | |||||||
w-0 | w-0 | w-0 | w-0 | ||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
VSTP1 | |||||||
w-0 | w-0 | w-0 | w-0 | w-0 | w-0 | w-0 | w-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
11-0 | VSTP1 | W | 0h |
Digital input code for Stepping1 2’s complement format 0x800(-2048) to 0x7ff(+2047) Although VSTP1 is 12-bit width, MSB 8 bits is effective. Four bits on LSB, VSTP1[3:0], are handled with zero. VSTP1_OUT = VSTP1 × (P5V / 2048) |
(VDAC_MAPSW=0)
11 | 10 | 9 | 8 | ||||
VSTP2 | |||||||
w-0 | w-0 | w-0 | w-0 | ||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
VSTP2 | |||||||
w-0 | w-0 | w-0 | w-0 | w-0 | w-0 | w-0 | w-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
11-0 | VSTP2 | W | 0h |
Digital input code for Stepping2 2’s complement format 0x800(-2048) to 0x7ff(+2047) Although VSTP2 is 12-bit width, MSB 8 bits is effective. Four bits on LSB, VSTP2[3:0], are handled with zero. VSTP2_OUT = VSTP2 × (P5V / 2048) |
(VDAC_MAPSW = 0)
11 | 10 | 9 | 8 | ||||
VSPM | |||||||
w-0 | w-0 | w-0 | w-0 | ||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
VSPM | |||||||
w-0 | w-0 | w-0 | w-0 | w-0 | w-0 | w-0 | w-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
11-0 | VSPM | W | 0h |
Digital input code for Spindle 2’s complement format 0x800(-2048) to 0x7ff(+2047) SPM_OUT = VSPM × (14.0 / 2048) |
(VDAC_MAPSW = 0)
11 | 10 | 9 | 8 | ||||
VLOAD | |||||||
w-0 | w-0 | w-0 | w-0 | ||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
VLOAD | |||||||
w-0 | w-0 | w-0 | w-0 | w-0 | w-0 | w-0 | w-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
11-0 | VLOAD | W | 0h |
Digital input code for Load. 2’s complement format 0x800(-2048) to 0x7ff(+2047) LOAD_OUT = VLOAD × (6.0 / 2048) at P5V12L = 5.0 V LOAD_OUT = VLOAD × (14.0/2048) at P5V12L = 12.0 V |
(VDAC_MAPSW = 0)
11 | 10 | 9 | 8 | ||||
VLDD | |||||||
w-0 | w-0 | w-0 | w-0 | ||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
VLDD | |||||||
w-0 | w-0 | w-0 | w-0 | w-0 | w-0 | w-0 | w-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
11-0 | VLDD | W | 0h |
Digital input code for VLDD. Since VLDD is 11 bit length, VLDD[11] should be set 0. Binary format 0x000 to 0x7ff(+2047) LDD_OUT = VLDD × (120 mA / 2048) MSB (bit 11) is secured in order to unite with other 12-bit form. |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
TLT_ENA | FCS_ENA | TRK_ENA | SPM_ENA | SLD_ENA | STP_ENA | LOAD_ENA | XSLEEP |
rw-0 | rw-0 | rw-0 | rw-0 | rw-0 | rw-0 | rw-0 | rw-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | TLT_ENA | RW | 0h | 1h = Tilt enable (with XSLEEP = 1) |
6 | FCS_ENA | RW | 0h | 1h = Focus enable (with XSLEEP = 1) |
5 | TRK_ENA | RW | 0h | 1h = Track enable (with XSLEEP = 1) |
4 | SPM_ENA | RW | 0h | 1h = Spindle enable (with XSLEEP = 1) |
3 | SLD_ENA | RW | 0h | 1h = Sled enable (with XSLEEP = 1) |
2 | STP_ENA | RW | 0h | 1h = Step enable (with XSLEEP = 1) |
1 | LOAD_ENA | RW | 0h |
1h = LOAD enable (with XSLEEP = 1) Track (bit5:TRK_ENA) will be disabled at LOAD_ENA = 1 because of sharing the DAC PWM module. Load priority is higher than TRK_ENA. |
0 | XSLEEP | RW | 0h |
1h = Operation mode (need 1 ms) 0h = Power save mode Charge pump enable bit All driver enable bit (Bit[7:1]) change disabled and output change to Hi-Z (regardless of setting xxx_ENA bit is 1) when setting XSLEEP to 0. Therefore, set 1 to XSLEEP before setting each enable bits. |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
TI reserved | ENDDET_ENA | ENDDET_SEL | LDD_ENA | LDD_MSEL | TEMPMON _ENA |
||
rw-0 | rw-0 | rw-0 | rw-0 | rw-0 | rw-0 | rw-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | Reserved | RW | 0h | |
6 | ENDDET_ENA | RW | 0h | 1h = Use sled/step_End, load tray lock detection enable (with STP_ENA = 1, or SLD_ENA = 1, or LOAD_ENA = 1) |
5-4 | ENDDET_SEL | RW | 0h |
00 : Sled end detection monitor 01 : Step end detection monitor 10 : Load tray lock detection monitor |
3 | LDD_ENA | RW | 0h | 1h = LDD enable (with XSLEEP = 1) |
2-1 | LDD_MSEL | RW | 0h |
Laser diode driver output selection 00: No select 01: CD 10: DVD 11: BD |
0 | TEMPMON_ENA | RW | 0h | 1h = Enable chip temperature monitoring (with XSLEEP = 1) |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
P12VMUTE _NORST |
RSTIN_OFF | ACTPROT _OFF |
ACTTEMPTH | ||||
rw-0 | rw-0 | rw-0 | rw-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | P12VMUTE_NORST | RW | 0h |
0h = System reset at P12V low voltage 1h = Output High-Z only at P12V low voltage detection |
6 | RSTIN_OFF | RW | 0h |
0h = XRSTIN input enable 1h = Ignored XRSTIN pin input (do not reset device when XRSTIN = L) |
5 | ACTPROT_OFF | RW | 0h |
0h = Actuator protection ON 1h = Actuator fault monitor disable (no protection for ACT channel) |
4-0 | ACTTEMPTH | RW | 0h |
Actuator thermal protection (= ACT Timer) threshold level ACT Timer Protection enable except ACTTEMPTH[4:0] = 0x00 ACTTEMPTH = 0x00 equal to ACTPROT_OFF = 1 By writing value 0x00, ACTTIMER_PROT flag is cleared. |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
SIF_TIMEOUT_TH | SLEDEND _HZTIME |
SLDENDTH | STPEND _HZTIME |
STPENDTH | |||
rw-0 | rw-0 | rw-0 | rw-0 | rw-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-6 | SIF_TIMEOUT_TH | RW | 0h |
Watch dog timer for serial communication 0h = disable 1h = 1 ms 2h = 100 µs 3h = 10 µs Set SIF_TIMEOUTERR (REG7D) if communication is suspended for this time period. Reset register processing is performed if a SIF_TIMEOUTERR occurs. |
5 | SLEDEND_HZTIME | RW | 0h |
Time window for sled end detection. 0h = 400 µs 1h = 200 µs Note: Need to recycle SLD_ENDDET_ENA = 0 → 1 after writing this bit. |
4-3 | SLDENDTH | RW | 0h |
Sled end detection sensibility setting. Detection threshold for motor BEMF 00: 124 mV 01: 168 mV 11: 73 mV 10: 0 mV |
2 | STPEND_HZTIME | RW | 0h |
Step High-Z detection period in end detection 0h = 400 µs 1h = 200 µs Note: Need to recycle STP_ENDDET_ENA = 0 → 1 after writing this bit. |
1-0 | STPENDTH | RW | 0h |
Step end detection sensibility setting 00: 39 mV 01: 60 mV 11: 19 mV 10: 0 mV |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
DIFF_TLT | LDD_AMODE | RDSTAT _ON_VFCS |
VSLD2_POL | VSTP2_POL | ADVANCE_RD | SOMI_HIZ | VDAC_MAPSW |
rw-0 | rw-0 | rw-0 | rw-0 | rw-0 | rw-0 | rw-0 | rw-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | DIFF_TLT | RW | 0h |
1h = Differential tilt mode enable (with TLT_ENA = FCS_ENA = 1) Differential tilt mode (DIFF_TLT = 1), DAC value setting as follows FCS_OUT = (VFCS + VTLT) × 6 / 2048 TLT_OUT = (VFCS – VTLT) × 6 / 2048 In DIFF_TLT mode (DIFF_TLT = 1), TLT_OUT should be changed after writing VFCS. |
6 | LDD_AMODE | RW | 0h |
Setting LDD analog mode 0h = VLDD set by VDAC register (REG0A) 1h = VLDD set by voltage input via VLDDIN pin |
5 | RDSTAT_ON_VFCS | RW | 0h |
Set Read status data (REG7F) at VFCS write command (REG02) 1h = Enable Write and Read mode (Write 12 bits Focus DAC data + Read 8 bits status data) |
4 | VSLD2_POL | RW | 0h | Change direction of SLED rotation |
3 | VSTP2_POL | RW | 0h | Change direction of STEP rotation |
2 | ADVANCE_RD | RW | 0h |
0h = Normal read timing 1h = Read timing is advanced half clock cycle |
1 | SOMI_HIZ | RW | 0h |
0h = SOMI line High-Z at bus idling time. 1h = SOMI line pull down at bus idling time. |
0 | VDAC_MAPSW | RW | 0h | 1h = Change channel assignments of DAC register (REG01~0A) |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
TRAY_LOCKDET | TI reserved | SPM_FAST _BRK |
SPM_SLNT _BRK |
SPM _HIZMODE |
|||
rw-0 | rw-0 | rw-0 | rw-0 | rw-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-5 | TRAY_LOCKDET | RW | 0H |
Load tray locking detection control 0h = Disable detection 1-7: Detection threshold 1h = 100 mA 2h = 150 mA 3h = 200 mA 4h = 250 mA 5h = 300 mA 6h = 350 mA 7h = 400 mA |
4-3 | Reserved | RW | 0h | |
2 | SPM_FAST_BRK | RW | 0h |
Fast brake mode selection 0h = Normal brake mode perform auto short brake sequence in specific speed 1h = No short brake under 5500 rpm |
1 | SPM_SLNT_BRK | RW | 0h |
Silent brake mode selection 0h = Normal brake mode 1h = No active brake under 5500 rpm Active brake mode is not performed inputting any value into VSPIN. |
0 | SPM_HIZMODE | RW | 0h |
Spindle output Hi-Z mode 0h = Normal operation 1h = Spindle output (UVW) put Hi-Z (use for test purpose) |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
WRITE _ENABLE |
TI reserved | REG6X_Write | |||||
rw-0 | rw-0 | rw-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | WRITE_ENABLE | RW | 0h |
0h = Register Write disable except REG76 1h = Write enable for registers REG01~09, REG70~7F |
6-1 | Reserved | RW | 0h | |
0 | REG6X_Write | RW | 0h |
0h = Disable Write access REG6X bank 1h = Enable Write access REG6X bank |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RST_INDAC | RST_REGS | RST_ERR _FLAG |
TI reserved | ||||
w-0 | w-0 | w-0 | w-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | RST_INDAC | W | 0h |
1h = Reset all 12-bit input DAC register (REG01~09) *Self clear bit |
6 | RST_REGS | W | 0h |
1h = Reset all 8-bit R/W Registers (REG70h~77h, 60h-6Fh) *Self clear bit |
5 | RST_ERR_FLAG | W | 0h |
1h = Reset Fault Flag Latch (REG7F, REG79~REG7D) *Self clear bit |
4-0 | Reserved | W | 0h |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
TI reserved | ACT_TIMER _PROT |
ACTTEMP | |||||
r-0 | r-0 | r-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-6 | Reserved | R | 0h | |
5 | ACT_TIMER_PROT | R | 0h |
ACT timer protection flag 1h = ACT timer protection has detected and latched. (ACTTEMP > ACTTEMPTH) This bit holds data after temperature change to low since this is a latch bit. Also driver output keep Hi-Z until setting RST_ERR_FLAG or ACTTEMPTH = 0. |
4-0 | ACTTEMP | R | 0h | An integrated value of ACT_TIMER counters at present |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
TI Reserved | UVLO_P5V | UVLO_INT3P3 | UVLO_P12V | UVLO_SIOV | OVP_P5V | OVP_P12V | |
r-0 | r-0 | r-0 | r-0 | r-0 | r-0 | r-0 | r-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | Reserved | R | 0h | |
5 | UVLO_P5V | R | 0h | UVLO flag for detection Low P5V supply (1) |
4 | UVLO_INT3P3 | R | 0h | UVLO flag for detection Low internal 3.3 V regulator(1) |
3 | UVLO_P12V | R | 0h | UVLO flag for detection Low P12V supply (1) |
2 | UVLO_SIOV | R | 0h | UVLO flag for detection Low SIOV supply (1) |
1 | OVP_P5V | R | 0h | Overvoltage protection flag for P5V supply (1) |
0 | OVP_P12V | R | 0h | Overvoltage protection flag for P12V supply (1) |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
TI reserved | TSD_FAULT _SPM |
TSD_FAULT _ACT |
TSD_FAULT _LDD |
TI reserved | TSD_SPM | TSD_ACT | TSD_ LDD |
r-0 | r-0 | r-0 | r-0 | r-0 | r-0 | r-0 | r-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | Reserved | R | 0h | |
6 | TSD_FAULT_SPM | R | 0h | Pre alert of thermal protection of Spindle block(1) |
5 | TSD_FAULT_ACT | R | 0h | Pre alert of thermal protection of focus, track, tilt, sled1, sled2, step1, step2, load(1) |
4 | TSD_FAULT_LDD | R | 0h | Prealert of thermal protection of LDD(1) |
3 | Reserved | R | 0h | |
2 | TSD_SPM | R | 0h |
Thermal protection flag for Spindle(1) SPM output Hi-Z until temperature falls on release level 1h = Detect (latch) |
1 | TSD_ACT | R | 0h |
Thermal protection flag for focus, track, tilt, sled1, sled2, step1, step2, load(1) Actuator output Hi-Z until temperature falls on release level 1h = Detect (latch) |
0 | TSD_ LDD | R | 0h |
Thermal protection flag for LDD(1) LDD output Hi-Z until temperature falls on release level 1h = Detect (latch) |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
TI reserved | OCP_STP | SCP_SPM | SCP_SLED | SCP_LOAD | SCP_ACT | SCP_STP | |
r-0 | r-0 | r-0 | r-0 | r-0 | r-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-6 | Reserved | R | 0h | |
5 | OCP_STP | R | 0h | Overcurrent protection flag bit for step block(1) |
4 | SCP_SPM | R | 0h | Short protection flag bit for spindle block(1) |
3 | SCP_SLED | R | 0h | Short protection flag bit for sled block(1) |
2 | SCP_LOAD | R | 0h | Short protection flag bit for load block(1) |
1 | SCP_ACT | R | 0h | Short protection flag bit for actuator block(1) |
0 | SCP_STP | R | 0h | Short protection flag bit for step block(1) |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
TI Reserved | CHIPTEMP _STATUS |
CHIPTEMP | |||||
r-0 | r-0 | r-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | Reserved | R | 0h | |
6 | CHIPTEMP_STATUS | R | 0h |
1h = New data CHIPTEMP[5:0] is updated It will be cleared after reading. |
5-0 | CHIPTEMP | R | 0h |
Chip temperature monitor (2.38°/LSB) 15(0) to 165(63) degrees. For monitoring, TEMPMON_ENA = 1 and XSLEEP = 1 is required |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Version | |||||||
r-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | Version | R | 0h |
Version[7:4] = Revision number of TPIC2050 Version[3:0] = Option |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
ACTTIMER _FAULT |
ENDDET | SIF_TIMEOUTERR | PWRERR | TSDERR | OCPERR | TSDFAULT | FG |
r-0 | r-0 | r-0 | r-0 | r-0 | r-0 | r-0 | r-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | ACTTIMER_FAULT | R | 0h |
Status flag of ACTTIMER protection 1h = Prealert of ACTTIMER protection. It is close to the threshold level. The user can get the current ACTTIMER value in REG78. Both this bit and ACT_TIMER_PROT (REG78) are set when over the threshold. |
6 | ENDDET | R | 0h |
Status flag of END detection 1h = End position detected (not latch bit) for step/sled. (ENDDET_SEL = 10) Load motor current exceeds threshold at using load tray lock detection. (ENDDET_SEL = 10) |
5 | SIF_TIMEOUTERR | R | 0h |
Error flag of serial interface watch dog timer 1h = SIF communication was interrupted, expired watch dog timer |
4 | PWRERR | R | 0h |
Error flag of power 1h = Voltage problem occurred, details in REG79 |
3 | TSDERR | R | 0h |
Error flag of any overthermal protections 1h = Dispatched thermal protection, details in REG7A |
2 | OCPERR | R | 0h |
Error flag of any short-circuit protection 1h = Dispatched SCP, details in REG7Bh |
1 | TSDFAULT | R | 0h |
Warning of TSD of any thermal protection 1h = Detect pre thermal protection, details in REG7A |
0 | FG | R | 0h | FG signal. Spindle rotation pulse for speed monitor |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
PWMmaxDuty _R_SEL1 |
TI reserved | OVP_SBRAKE _OFF |
TI reserved | SBRAKE_ON | TI reserved | ||
rw-0 | rw-0 | rw-0 | rw-0 | rw-0 | rw-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | PWMmaxDuty_R_SEL1 | RW | 0h |
PWM duty maximum setting in active brake mode (upper bit of PWMmaxDuty_R_SEL[1:0]) 00: Maximum PWM duty 12.5% 01: Maximum PWM duty 25% 10: Maximum PWM duty 37.5% 11: Maximum PWM duty 37.5% (TI recommends to set to 0X in case of use in no-disk, because it may not stop in a specific motor setting 37.5%.) |
6 | Reserved | RW | 0h | |
5 | OVP_SBRAKE_OFF | RW | 0h |
Select short brake mode of P12V pre-OVP 0h = 3-phase short brake mode 1h = 2-phase short brake mode |
4-3 | Reserved | RW | 0h | |
2 | SBRAKE_ON | RW | 0h |
Force short brake 0h = No brake 1h = Perform 3-phase short brake in any state |
1-0 | Reserved | RW | 0h |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
TI reserved | PWMmaxDuty _R_SEL0 |
||||||
rw-0 | rw-0 | rw-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-1 | Reserved | RW | 0h | |
0 | PWMmaxDuty_R_SEL0 | RW | 0h | PWM duty maximum setting in active brake mode (lower bit of PWMmaxDuty_R_SEL[1:0]) |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
SCP_SPM _OFF |
SCP_SLED _OFF |
SCP_LOAD _OFF |
SCP_ACT _OFF |
SCP_STP_OFF | OCP_STP _OFF |
TI reserved | OVPPRE12V _OFF |
rw-0 | rw-0 | rw-0 | rw-0 | rw-0 | rw-0 | rw-0 | rw-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | SCP_SPM_OFF | RW | 0h |
Control bit of short-circuit protection function for spindle block 0h = Enable SCP function 1h = Disable SCP function Caution(1): TI recommends using it only for test purposes. |
6 | SCP_SLED_OFF | RW | 0h |
For sled driver block Caution(1): TI recommends using it only for test purposes. |
5 | SCP_LOAD_OFF | RW | 0h |
For load driver block Caution(1): TI recommends using it only for test purposes. |
4 | SCP_ACT_OFF | RW | 0h |
For actuator driver block Caution(1): TI recommends using it only for test purposes. |
3 | SCP_STP_OFF | RW | 0h |
For step driver block Caution(1): TI recommends using it only for test purposes. |
2 | OCP_STP_OFF | RW | 0h |
Control bit of overcurrent protection function for stepper block 0h = Enable OCP function 1h = Disable OCP function Caution(1): TI recommends using it only for test purpose. |
1 | Reserved | RW | 0h | |
0 | OVPPRE12V_OFF | RW | 0h |
Disable short brake function at P12V pre-OVP condition. 0h = Enable function which perform short brake at 12-V pre-OVP 1h = Disable short brake at 12-V pre-OVP TI recommend to set to 0 |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
TI Reserved | LDD_IUP | TI Reserved | STP_WIND _HIZ |
STP_WIND_H | |||
rw-0 | rw-0 | rw-0 | rw-0 | rw-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-5 | Reserved | RW | 0h | |
4-3 | LDD_IUP | RW | 0h |
Extend LDD maximum current 00: 120 mA 01: 1.24× an initial value 10: 1.48× an initial value (*1) 11: 1.72× an initial value (*2) *1) The LDD output time of the maximum current should maintain 50% or less of the xsleep total ON time. *2) The LDD output time of the maximum current should maintain 25% or less of the xsleep total ON time. |
2 | Reserved | RW | 0h | |
1 | STP_WIND_HIZ | RW | 0h |
0h = Normal end detection 1h = When detecting BEMF, set STP1 and STP2 FET Hi-Z to reduce mutual noise. |
0 | STP_WIND_H | RW | 0h |
0h = Normal end detection 1h = When detecting BEMF, set driving phase to Hi (detecting phase Hi-Z) to reduce mutual noise. |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
GPOUT_HL | GPOUT_ENA | TI reserved | |||||
rw-0 | rw-0 | rw-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | GPOUT_HL | RW | 0h |
GPOUT (general-purpose output) pin output selection 0h = Low output 1h = High output Valid only if REG6F = 00h |
6 | GPOUT_ENA | RW | 0h |
Enable monitor signal output to GPOUT pin 0h = No signal output, Hi-Z 1h = Output signal selected in REG6F with CMOS output Output is logical OR when selected two more signals |
5-0 | Reserved | RW | 0h |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
ACTTIMER _FLT_MON |
ENDDET _MON |
SIF _TIMEOUTERR _MON |
PWRERR _MON |
TSDERR_MON | OCPERR _MON |
TSDFAULT _MON |
TI Rsvd |
rw-0 | rw-0 | rw-0 | rw-0 | rw-0 | rw-0 | rw-0 | rw-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | ACTTIMER_FLT_MON | RW | 0h | 1h = ACTTIMER fault output to GPOUT pin |
6 | MONITOR_MON | RW | 0h | 1h = ENDDET monitor output to GPOUT pin |
5 | SIF_TIMEOUTERR_MON | RW | 0h | 1h = SIF timeout monitor output to GPOUT pin |
4 | PWRERR_MON | RW | 0h | 1h = PWRERR monitor output to GPOUT pin |
3 | TSDERR_MON | RW | 0h | 1h = TSDERR fault output to GPOUT pin |
2 | SCPERR_MON | RW | 0h | 1h = OCPERR fault output to GPOUT pin |
1 | TSDFAULT_MON | RW | 0h | 1h = TSDFAULT fault output to GPOUT pin |
0 | Reserved | RW | 0h |