ZHCSEQ5 August 2015 TPIC2050
PRODUCTION DATA.
All driver channels should only be operated after the required power is supplied and stable.
To calculate the spindle motor driver overcurrent limit (ILimit), use Equation 4.
The capacity of the decoupling capacitor requires a value over 10 μF to reduce the influence of the PWM switching noise. The P5V pin must connect to a filter of 1 μF. Place a bypass capacitor (about 0.1 µF) near the power pin P5V, P5V12L, or P12V) for PWM switching noise reduction on the power and GND lines.
The current flow to the driver circuits depends on the pattern layout, line impedance, and noise influence from the supply line.