ZHCSCE8F April 2014 – May 2019
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VBUS_CON | Supply voltage from USB connector | –0.3 | 30 | V | |
VBUS_SYS | Internal Supply DC voltage Rail on the PCB | –0.3 | 20 | V | |
IBUS | Continuous input current on VBUS_CON pin(3) | 3.5 | A | ||
IOUT | Continuous output current on VBUS_CON pin(3) | 3.5 | A | ||
IPEAK | Peak Input and Output Current on VBUS_CON, VBUS_SYS pin (10 ms) | 8 | A | ||
IDIODE | Continuous forward current through the FET body diode | 1 | A | ||
IPOWER | Continuous current through VBUS_POWER | 10 | mA | ||
VEN | Voltage on Input pin (EN) | 7 | V | ||
VBUS_POWER | Continuous Voltage at VBUS_POWER | TPD1S514-1 | See(4) | V | |
TPD1S514-2 | See(4) | ||||
TPD1S514-3 | See(4) | ||||
TPD1S514 | See(4) | ||||
IEC 61000-4-5 open circuit voltage (tp = 1.2/50 µs) | VBUS_CON pin | 100 | V | ||
IEC 61000-4-5 peak pulse current (tp = 8/20μs) | VBUS_CON pin | 30 | A | ||
IEC 61000-4-5 peak pulse power (tp = 8/20μs) | VBUS_CON pin | 900 | W | ||
CLOAD | Output load capacitance | VBUS_SYS pin | 0.1 | 100 | µF |
CCON | Input capacitance | VBUS_CON pin | 0.1 | 50 | µF |
CPOW | VBUS_POWER capacitance | VBUS_POWER pin | 0.1 | 4.7 | µF |
TA | Operating free air temperature | –40 | 85 | °C | |
Tstg | Storage temperature | –65 | 150 | °C |