ZHCSCE8F April 2014 – May 2019
PRODUCTION DATA.
The nFET switch has a total on resistance (RON) of 39 mΩ. This equates to a voltage drop of less than 140 mV when charging at the maximum 3.5 A current level. Such low RON helps provide maximum potential to the system as provided by an external charger or by the system when in Host Mode.