ZHCSMX0B September 2019 – December 2020 TPA6304-Q1
PRODUCTION DATA
The device reports device states and environmental information by means of status and reporting registers. The following set of registers, at any time, hold the full set of device status:
Interrupt driven signaling to the controlling host device is supported by creation of events. Events can be configured to create Warning Signal and Fault Signal.
Alternatively software can routinely read this set of registers to gather device status (polling mode).