ZHCSMX0B September 2019 – December 2020 TPA6304-Q1
PRODUCTION DATA
The TPA6304-Q1 features single-ended analog audio inputs in combination with a reference ground input. Single-ended outputs available in the system are connected via AC coupling capacitors to the TPA6304-Q1 input pins. The TPA6304-Q1 IN_REF pin is connected via AC coupling capacitor and a separate line back to the ground reference point of the source of the single-ended audio signals.