ZHCS294F June 2011 – February 2024 TPA6211A1-Q1
PRODUCTION DATA
Ra must be at least ten-times smaller than RI. Set Ra = 1 kΩ
Therefore,
Substituting 10 kHz for fc(LPF) and solving for Ca:
Figure 7-3 is a bode plot for the band-pass filter in the previous example. Figure 7-8 shows how to configure the TPA6211A1-Q1 device as a band-pass filter.