ZHCS294F June 2011 – February 2024 TPA6211A1-Q1
PRODUCTION DATA
The TPA6211A1-Q1 device is designed to operate from an input voltage supply range between 2.5 V and 5.5 V. Therefore, the output voltage range of power supply must be within this range and well regulated. The current capability of upper power should not exceed the maximum current limit of the power switch.