ZHCSG96A May 2017 – May 2019 TMP116
PRODUCTION DATA.
This register is configured as a 16-bit, read/write register that stores the low limit for comparison with the temperature result. The register format is same as the temperature register. Following power-up or reset, the low-limit register is loaded with the stored value from the EEPROM. The factory default reset value is 8000h or –256°C.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
L15 | L14 | L13 | L12 | L11 | L10 | L9 | L8 |
R/W-1 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
L7 | L6 | L5 | L4 | L3 | L2 | L1 | L0 |
R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 |
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
15:0 | L[15:0] | R/W | 8000h | 16-bit, read/write register that stores the low limit for comparison with the temperature result. |