ZHCSG96A May 2017 – May 2019 TMP116
PRODUCTION DATA.
This register is a 16-bit, read/write register that stores the high limit for comparison with the temperature result. The register format is same as the temperature register. Following power-up or a general-call reset, the high-limit register is loaded with the stored value from the EEPROM. The factory default reset value is 6000h or 192°C.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
H15 | H14 | H13 | H12 | H11 | H10 | H9 | H8 |
R/W-0 | R/W-1 | R/W-1 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
H7 | H6 | H5 | H4 | H3 | H2 | H1 | H0 |
R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 |
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
15:0 | H[15:0] | R/W | 6000h | 16-bit, read/write register that stores the high limit for comparison with the temperature result. |