ZHCSG96A May 2017 – May 2019 TMP116
PRODUCTION DATA.
To communicate with the TMP116, the master must first address slave devices through an address byte. The address byte consists of seven address bits and a read-write (R/W) bit indicating the intent of executing a read or write operation.
The TMP116 features an address pin to allow up to four devices to be addressed on a single bus. Table 2 describes the pin connection used to properly address up to four devices. x represents the read-write (R/W) bit.
DEVICE ADDRESS | ADD0 PIN CONNECTION |
---|---|
1001000x | Ground |
1001001x | V+ |
1001010x | SDA |
1001011x | SCL |