ZHCSG96A May 2017 – May 2019 TMP116
PRODUCTION DATA.
After the supply voltage reaches within the operating range, the device requires 1.5 ms to power up before conversions begin. The device can be programmed to startup in shutdown mode as well; see the EEPROM Programming section. The temperature register stores –256°C before the first conversion end.