ZHCSNE3 June 2021 TLIN2022A-Q1
PRODUCTION DATA
This mode is entered whenever a wake-up event occurs through the LIN bus while the channel is in sleep mode. The LIN bus responder termination circuit is turned on when standby mode is entered. Standby mode is signaled through a low level on RXD. See Standby Mode Application Note for more application information.
When EN is set high for longer than tMODE_CHANGE while the channel is in standby mode, the device returns to normal mode and the normal transmission paths from TXD to LIN bus and LIN bus to RXD are enabled.