ZHCSNE3 June 2021 TLIN2022A-Q1
PRODUCTION DATA
This high voltage input/output pin is a single wire LIN bus transmitter and receiver. The LIN pin can survive transient voltages up to 45 V. Reverse currents from the LIN to supply (VSUP) are minimized with blocking diodes, even in the event of a ground shift or loss of supply (VSUP).