ZHCSNE3 June 2021 TLIN2022A-Q1
PRODUCTION DATA
The TLIN2022A-Q1 contains logic to detect bus stuck dominant system faults and prevents the device from waking up falsely during the system fault. Upon entering sleep mode, the device detects the state of the LIN bus. If the bus is dominant, the wake-up logic is locked out until a valid recessive on the bus “clears” the bus stuck dominant, preventing excessive current use. Figure 9-2 and Figure 9-3 show the behavior of this protection.