ZHCSKF7A May 2019 – January 2023 TAS5825P
PRODUCTION DATA
Most commonly, the two channels are a pair of signals called a stereo pair, with one channel containing the audio for the left channel and the other channel containing the audio for the right channel. While certainly the two channels can contain any two audio channels, such as two surround channels of a multi-channel speaker system, the most popular occurrence in two channels systems is a stereo pair.
Figure 10-1 shows the 2.0 (Stereo BTL) system application.