ZHCSKF7A May 2019 – January 2023 TAS5825P
PRODUCTION DATA
A sequential data-write transfer is identical to a single-byte data-write transfer except that multiple data bytes are transmitted by the controller to the device as shown in Figure 9-11. After receiving each data byte, the device responds with an acknowledge bit and the I2 subaddress is automatically incremented by one.