ZHCSKF7A May 2019 – January 2023 TAS5825P
PRODUCTION DATA
This device supports channel to channel 180-degree PWM phase shift to minimize the EMI. Bit 0 of Register 0x53 can be used to disable or enable the phase shift. If better pop/click performance is needed, then TI suggests to disable this function with BD mode.
Section 9.4.3.2 and Section 9.4.3.3 only works in Section 9.4.6.1, but inoperative in Section 9.4.6.2 and Section 9.4.6.3.