ZHCSJB4D April 2019 – January 2024 TAS2563
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
A 10-bit SAR ADC monitors VBAT voltage VBAT_CNV, PVDD voltage PVDD_CNV and die temperature TMP_CNV. VBAT voltage conversions are also used by the limiter and brown out prevention features.
Actual VBAT voltage is calculated by dividing the VBAT_CNV register by 64. Actual die temperature is calculated by subtracting 93 from TMP_CNV register. The battery voltage VBAT can be filtered using VBAT_FLT register but will increase the latency. The VBAT_CNV registers should be read VBAT_MSB followed by VBAT_LSB.
VBAT_CNV[9:0] | VBAT VOLTAGE (V) |
---|---|
| 0 V |
| 0.0156 V |
| ... |
| 4.0 V |
| ... |
| 5.9844 V |
| 6.0 V |
TMP_CNV[7:0] | DIE TEMPERATURE (°C) |
---|---|
| -93 °C |
| -92 °C |
| ... |
| 25 °C |
| ... |
| 161 °C |
| 162 °C |