ZHCSJB4D April 2019 – January 2024 TAS2563
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
Boost Configure 1
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
BST_MODE | BST_MODE | BST_EN | Reserved | BST_PFML[1:0] | BST_DYNAMIC_ILIM_EN | ||
RW-0h | RW-0h | RW-1h | RW-2h | RW-2h | RW-0h |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | BST_MODE | RW | 0h | Boost Mode |
6 | BST_MODE | RW | 0h | Boost Mode 00b = Class-H 01b = Class-G 10b = Boost always ON 11b = Boost always OFF(Passthrough) |
5 | BST_EN | RW | 1h | Boost enable 0b = Disabled 1b = Enabled |
4-3 | Reserved | RW | 2h | Reserved |
2-1 | BST_PFML[1:0] | RW | 2h | Boost active mode PFM lower limit 00b = No lower limit 01b = 25 kHz 10b = 50 kHz 11b = 100 kHz |
0 | BST_DYNAMIC_ILIM_EN | RW | 0h | Dynamic Current Limiter based on VBAT 0b = Disabled 1b = Enabled |