ZHCSIJ4M December   1997  – July 2018 SN74CBTLV3257

PRODUCTION DATA.  

  1. 特性
  2. 应用范围
  3. 说明
    1.     Device Images
      1.      简化原理图(每个 FET 开关)
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
    6. 6.6 Switching Characteristics
  7. Parameter Measurement Information
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
      3. 9.2.3 Application Curve
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12器件和文档支持
    1. 12.1 文档支持
      1. 12.1.1 相关文档
    2. 12.2 接收文档更新通知
    3. 12.3 社区资源
    4. 12.4 商标
    5. 12.5 静电放电警告
    6. 12.6 术语表
  13. 13机械、封装和可订购信息

封装选项

请参考 PDF 数据表获取器件具体的封装图。

机械数据 (封装 | 引脚)
  • PW|16
  • DBQ|16
  • RGY|16
  • D|16
  • DGV|16
  • RSV|16
散热焊盘机械数据 (封装 | 引脚)
订购信息

Electrical Characteristics

over recommended operating free-air temperature range (unless otherwise noted)
PARAMETER TEST CONDITIONS MIN TYP(1) MAX UNIT
VIK VCC = 3 V, II = –18 mA –1.2 V
II VCC = 3.6 V, VI = VCC or GND ±1 µA
Ioff VCC = 0, VI or VO = 0 to 3.6 V 15 µA
ICC VCC = 3.6 V, IO = 0, VI = VCC or GND 10 µA
∆ICC(2) Control inputs VCC = 3.6 V, One input at 3 V, Other inputs at VCC or GND 300 µA
Ci VI = 3 V or 0 3 pF
Cio(OFF) A port VO = 3 V or 0, OE = VCC 10.5 pF
B port 5.5
ron(3) VCC = 2.3 V,
TYP at VCC = 2.5 V
VI = 0 II = 64 mA 5 8
II = 24 mA 5 8
VI = 1.7 V II = 15 mA 27 40
VCC = 3 V VI = 0 II = 64 mA 5 7
II = 24 mA 5 7
VI = 2.4 V II = 15 mA 10 15
All typical values are at VCC = 3.3 V (unless otherwise noted), TA = 25°C.
This is the increase in supply current for each input that is at the specified voltage level, rather than VCC or GND.
Measured by the voltage drop between the A and the B terminals at the indicated current through the switch. On-state resistance is determined by the lower of the voltages of the two (A or B) terminals.