ZHCSTS6K December 2003 – November 2023 SN74AVC8T245
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
The fully configurable dual-rail design allows each port to operate over the full 1.2-V to 3.6-V power-supply range. Both VCCA and VCCB can be supplied at any voltage between 1.2 V and 3.6 V making the device an excellent choice for translating between any of the low voltage nodes (1.2 V, 1.8 V, 2.5 V, and 3.3 V).