ZHCSTS6K December 2003 – November 2023 SN74AVC8T245
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
PARAMETER | FROM (INPUT) | TO (OUTPUT) | VCCB | TA = –40°C to +85°C | TA = –40°C to +125°C | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | |||||
tPLH, tPHL | A | B | VCCB = 1.2 V | 2.7 | 3.1 | ns | ||||
VCCB = 1.5 V ± 0.1 V | 0.5 | 5.4 | 0.5 | 14.7 | ||||||
VCCB = 1.8 V ± 0.15 V | 0.5 | 4.6 | 0.5 | 13.3 | ||||||
VCCB = 2.5 V ± 0.2 V | 0.5 | 4.9 | 0.5 | 13.9 | ||||||
VCCB = 3.3 V ± 0.3 V | 0.5 | 6.8 | 0.5 | 17.2 | ||||||
tPLH, tPHL | B | A | VCCB = 1.2 V | 2.6 | 3.1 | ns | ||||
VCCB = 1.5 V ± 0.1 V | 0.5 | 5.4 | 0.5 | 14.7 | ||||||
VCCB = 1.8 V ± 0.15 V | 0.5 | 5.1 | 0.5 | 14.2 | ||||||
VCCB = 2.5 V ± 0.2 V | 0.5 | 4.7 | 0.5 | 13.5 | ||||||
VCCB = 3.3 V ± 0.3 V | 0.5 | 4.5 | 0.5 | 13.2 | ||||||
tPZH, tPZL | OE | A | VCCB = 1.2 V | 3.7 | 5.3 | ns | ||||
VCCB = 1.5 V ± 0.1 V | 1.1 | 8.7 | 0.5 | 20.5 | ||||||
VCCB = 1.8 V ± 0.15 V | 1.1 | 8.7 | 0.5 | 20.5 | ||||||
VCCB = 2.5 V ± 0.2 V | 1.1 | 8.7 | 0.5 | 20.5 | ||||||
VCCB = 3.3 V ± 0.3 V | 1.1 | 8.7 | 0.5 | 20.5 | ||||||
tPZH, tPZL | OE | B | VCCB = 1.2 V | 4.8 | 5.1 | ns | ||||
VCCB = 1.5 V ± 0.1 V | 1.1 | 7.6 | 0.5 | 18.6 | ||||||
VCCB = 1.8 V ± 0.15 V | 1.1 | 7.1 | 0.5 | 17.7 | ||||||
VCCB = 2.5 V ± 0.2 V | 1 | 5.6 | 0.5 | 15.1 | ||||||
VCCB = 3.3 V ± 0.3 V | 1 | 5.2 | 0.5 | 14.4 | ||||||
tPHZ, tPLZ | OE | A | VCCB = 1.2 V | 3.1 | 4.8 | ns | ||||
VCCB = 1.5 V ± 0.1 V | 0.5 | 8.6 | 0.5 | 20.3 | ||||||
VCCB = 1.8 V ± 0.15 V | 0.5 | 8.6 | 0.5 | 20.3 | ||||||
VCCB = 2.5 V ± 0.2 V | 0.5 | 8.6 | 0.5 | 20.3 | ||||||
VCCB = 3.3 V ± 0.3 V | 0.5 | 8.6 | 0.5 | 20.3 | ||||||
tPHZ, tPLZ | OE | B | VCCB = 1.2 V | 4.1 | 4.7 | ns | ||||
VCCB = 1.5 V ± 0.1 V | 0.5 | 8.4 | 0.5 | 20 | ||||||
VCCB = 1.8 V ± 0.15 V | 0.5 | 7.6 | 0.5 | 18.6 | ||||||
VCCB = 2.5 V ± 0.2 V | 0.5 | 7.2 | 0.5 | 17.9 | ||||||
VCCB = 3.3 V ± 0.3 V | 0.5 | 7.8 | 0.5 | 18.9 |