ZHCSTS6K December 2003 – November 2023 SN74AVC8T245
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
PARAMETER | FROM (INPUT) | TO (OUTPUT) | VCCB | TA = –40°C to +85°C | TA = –40°C to +125°C | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | ||||||
tPLH, tPHL | A | B | VCCB = 1.2 V | 2.3 | 2.3 | ns | |||||
VCCB = 1.5 V ± 0.1 V | 0.5 | 4.5 | 0.5 | 13.2 | |||||||
VCCB = 1.8 V ± 0.15 V | tPLH | 0.5 | 3.7 | 0.5 | 11.1 | ||||||
tPHL | 0.5 | 3.3 | 0.5 | 11.1 | |||||||
VCCB = 2.5 V ± 0.2 V | 0.5 | 2.9 | 0.5 | 10.4 | |||||||
VCCB = 3.3 V ± 0.3 V | 0.5 | 2.5 | 0.5 | 9.7 | |||||||
tPLH, tPHL | B | A | VCCB = 1.2 V | 3.5 | 3.5 | ns | |||||
VCCB = 1.5 V ± 0.1 V | 0.5 | 6.8 | 0.5 | 17.2 | |||||||
VCCB = 1.8 V ± 0.15 V | 0.5 | 3.9 | 0.5 | 12.1 | |||||||
VCCB = 2.5 V ± 0.2 V | 0.5 | 2.8 | 0.5 | 10.2 | |||||||
VCCB = 3.3 V ± 0.3 V | 0.5 | 2.5 | 0.5 | 9.7 | |||||||
tPZH, tPZL | OE | A | VCCB = 1.2 V | 2 | 2 | ns | |||||
VCCB = 1.5 V ± 0.1 V | 0.5 | 4 | 0.5 | 12.3 | |||||||
VCCB = 1.8 V ± 0.15 V | 0.5 | 4 | 0.5 | 12.3 | |||||||
VCCB = 2.5 V ± 0.2 V | 0.5 | 4 | 0.5 | 12.3 | |||||||
VCCB = 3.3 V ± 0.3 V | 0.5 | 4 | 0.5 | 12.3 | |||||||
tPZH, tPZL | OE | B | VCCB = 1.2 V | 4.5 | 4.5 | ns | |||||
VCCB = 1.5 V ± 0.1 V | 1.1 | 7.8 | 0.5 | 18.9 | |||||||
VCCB = 1.8 V ± 0.15 V | 0.5 | 6.2 | 0.5 | 16.1 | |||||||
VCCB = 2.5 V ± 0.2 V | 0.5 | 4.5 | 0.5 | 13.2 | |||||||
VCCB = 3.3 V ± 0.3 V | 0.5 | 3.9 | 0.5 | 12.3 | |||||||
tPHZ, tPLZ | OE | A | VCCB = 1.2 V | 1.7 | 1.7 | ns | |||||
VCCB = 1.5 V ± 0.1 V | 0.5 | 4 | 0.5 | 12.3 | |||||||
VCCB = 1.8 V ± 0.15 V | 0.5 | 4 | 0.5 | 12.3 | |||||||
VCCB = 2.5 V ± 0.2 V | 0.5 | 4 | 0.5 | 12.3 | |||||||
VCCB = 3.3 V ± 0.3 V | 0.5 | 4 | 0.5 | 12.3 | |||||||
tPHZ, tPLZ | OE | B | VCCB = 1.2 V | 3.4 | 3.4 | ns | |||||
VCCB = 1.5 V ± 0.1 V | 0.5 | 6.9 | 0.5 | 17.4 | |||||||
VCCB = 1.8 V ± 0.15 V | 0.5 | 6 | 0.5 | 15.8 | |||||||
VCCB = 2.5 V ± 0.2 V | 0.5 | 4.8 | 0.5 | 13.7 | |||||||
VCCB = 3.3 V ± 0.3 V | 0.5 | 4.2 | 0.5 | 12.6 |