ZHCSS01M october 1995 – april 2023 SN54AHCT374 , SN74AHCT374
PRODMIX
请参考 PDF 数据表获取器件具体的封装图。
The power supply can be any voltage between the MIN and MAX supply voltage rating located in the Section 6.3 table.
Each VCC pin should
have a good bypass capacitor to prevent power disturbance. For devices with a
single supply, 0.1 μF is recommended. If there are multiple VCC pins,
0.01 μF or 0.022 μF is recommended for each power pin. It is acceptable to
parallel multiple bypass caps to reject different frequencies of noise. A 0.1 μF
and
1 μF are commonly used in parallel. The
bypass capacitor should be installed as close to the power pin as possible for
best results.