ZHCSS01M october 1995 – april 2023 SN54AHCT374 , SN74AHCT374
PRODMIX
请参考 PDF 数据表获取器件具体的封装图。
SN54AHCT374 | SN74AHCT374 | UNIT | |||||
---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | ||||
VCC | Supply voltage | 4.5 | 5.5 | 4.5 | 5.5 | V | |
VIH | High-level input voltage | VCC = 2 V | 2 | 2 | V | ||
VIL | Low-level input voltage | VCC = 2 V | 0.8 | 0.8 | V | ||
VI | Input voltage | 0 | 5.5 | 0 | 5.5 | V | |
VO | Output voltage | High or low state | 0 | VCC | 0 | VCC | V |
IOH | High-level output current | VCC = 2 V | –8 | –8 | mA | ||
IOL | Low-level output current | VCC = 2 V | 8 | 8 | mA | ||
Δt/Δv | Input transition rise or fall rate | VCC = 2.3 V to 2.7 V | 20 | 20 | ns/V | ||
TA | Operating free-air temperature | –55 | 125 | –40 | 85 | °C |