4 修订历史记录
Changes from * Revision (December 2016) to A Revision
- 删除了文本、表格和图中关于器件 SN65MLVD201B、SN65MLVD203B 和 SN65MLVD207B 的所有引用Go
- 删除了“简化原理图”中的引脚编号。Go
- Deleted the D 14-Pin Package from the Pin Configuration and FunctionsGo
- Removed from Thermal Information 14-pin D, 201B, 203B, and 207B.Go
- Removed IOZ, IO(OFF), CY, CZ, CYZ, and CY/Z in Driver Electrical CharacteristicsGo
- Removed Type-1 VIT+, VIT-, and VHYSGo
- Removed CA, CB, CAB, and CA/B from Receiver Electrical CharacteristicsGo
- In the Bus Input and Output electrical characteristics, changed CA and CB from 5pF to 12pFGo
- In the Bus Input and Output electrical characteristics, changed CAB from 4pF to 7pF.Go
- Changed the TYP value for t,,r,, and t,,f,, From: 2 ns To: 1.5 ns in the //Switching Characteristics – Driver// tableGo
- Removed all "Y" and "Z" labels from the Parameter Measurement Information imagesGo
- Removed Type-1 Receiver Input Threshold Test Voltages tableGo
- Deleted "0.2 V Type 1" from Period Jitter in Figure 13Go
- Removed Type-1 receivers exhibit 25 mV ... from Detailed Description Overview. Go
- Removed pin numbers from Functional Block DiagramGo
- Removed Table on Type-1 receiver Go
- Changed A/Y or B/Z to A or B in the Driver Output image Go
- Changed text From: "signal of 540 V" To: "signal of 540 mV" in the Driver Output VoltageGo