ZHCSFW6A December 2016 – February 2020 SN65MLVD206B
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
ICC | Supply current | Driver only | RE and DE at VCC, RL = 50 Ω, All others open | 13 | 22 | mA | ||
Both disabled | RE at VCC, DE at 0 V, RL = No Load, All others open | 1 | 4 | |||||
Both enabled | RE at 0 V, DE at VCC, RL = 50 Ω, All others open | 16 | 24 | |||||
Receiver only | RE at 0 V, DE at 0 V, All others open | 4 | 13 | |||||
PD | Device power dissipation | RL = 50 Ω, Input to D is a 50-MHz 50% duty cycle square wave, DE = high, RE = low, TA = 85°C | 100 | mW |