ZHCSFW6A December 2016 – February 2020 SN65MLVD206B
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VIT+ | Positive-going differential input voltage
threshold (3) |
Type 2 | See Figure 10 and Table 11 | 150 | mV | ||
VIT- | Negative-going differential input voltage
threshold (3) |
Type 2 | 50 | mV | |||
VHYS | Differential input voltage hysteresis, (VIT+ – VIT–) | Type 2 | 0 | mV | |||
VOH | High-level output voltage (R) | IOH = –8 mA | 2.4 | V | |||
VOL | Low-level output voltage (R) | IOL = 8 mA | 0.4 | V | |||
IIH | High-level input current (RE) | VIH = 2 V to VCC | –10 | 0 | µA | ||
IIL | Low-level input current (RE) | VIL = GND to 0.8 V | –10 | 0 | µA | ||
IOZ | High-impedance output current (R) | VO = 0 V or 3.6 V | –10 | 15 | µA |