ZHCSQD2I February 1994 – October 2022 SN55LBC180 , SN65LBC180 , SN75LBC180
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
PIN NAME | PIN NO | TYPE(1) | DESCRIPTION | |
---|---|---|---|---|
D Or N | RSA | |||
NC | 1 | 1 | NC | No internal connection |
R | 2 | 2 | O | Receiver output |
RE | 3 | 3 | I | Receiver enable input. Active low. |
DE | 4 | 4 | I | Driver enable input. Active high |
D | 5 | 5 | I | Driver input pin |
GND | 6, 7 | 6, 7 | G | Ground connection. Pins 6 and 7 are connected together internally. |
NC | 8 | 8 | NC | No internal connection |
Y | 9 | 9 | O | Bus output port (complementary to Z) |
Z | 10 | 10 | O | Bus output port (complementary to Y) |
B | 11 | 11 | I | Bus input port (complementary to A) |
A | 12 | 12 | I | Bus input port (complementary to B) |
VCC | 13, 14 | 13, 14 | P | Supply input pins. Pins 13 and 14 are connected together internally. |
NC | N/A | 15, 16 | NC | No internal connection |