ZHCSEQ7C February   2016  – December 2021 SN65DP141
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
    6. 6.6 Switching Characteristics
    7. 6.7 Switching Characteristics, I2C Interface
    8. 6.8 Typical Characteristics
  7. Parameter Measurement Information
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 DC and AC Independent Gain Control
      2. 8.3.2 Two-Wire Serial Interface and Control Logic
      3. 8.3.3 Bus Idle
      4. 8.3.4 Start Data Transfer
      5. 8.3.5 Stop Data Transfer
      6. 8.3.6 Data Transfer
      7. 8.3.7 Acknowledge
    4. 8.4 Device Functional Modes
      1. 8.4.1 TRACE and CABLE Equalization Modes
      2. 8.4.2 Control Modes
      3. 8.4.3 GPIO MODE
      4. 8.4.4 I2C Mode
    5. 8.5 Register Maps
      1. 8.5.1  Register 0x00 (General Device Settings) (offset = 00000000) [reset = 00000000]
      2. 8.5.2  Register 0x01 (Channel Enable) (offset = 00000000) [reset = 00000000]
      3. 8.5.3  Register 0x02 (Channel 0 Control Settings) (offset = 00000000) [reset = 00000000]
      4. 8.5.4  Register 0x03 (Channel 0 Enable Settings) (offset = 00000000) [reset = 00000000]
      5. 8.5.5  Register 0x05 (Channel 1 Control Settings) (offset = 00000000) [reset = 00000000]
      6. 8.5.6  Register 0x06 (Channel 1 Enable Settings) (offset = 00000000) [reset = 00000000]
      7. 8.5.7  Register 0x08 (Channel 2 Control Settings) (offset = 00000000) [reset = 00000000]
      8. 8.5.8  Register 0x09 (Channel 2 Enable Settings) (offset = 00000000) [reset = 00000000]
      9. 8.5.9  Register 0x0B (Channel 3 Control Settings) (offset = 00000000) [reset = 00000000]
      10. 8.5.10 Register 0x0C (Channel 3 Control Settings) (offset = 00000000) [reset = 00000000]
  9. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
      3. 9.2.3 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 接收文档更新通知
    2. 12.2 支持资源
    3. 12.3 Trademarks
    4. 12.4 Electrostatic Discharge Caution
    5. 12.5 术语表
  13. 13Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Pin Configuration and Functions

GUID-7C955869-5F36-4DE5-90B7-A2C75E2CACA7-low.gif
It is required for the thermal pad to be soldered to ground for better thermal performance.
Figure 5-1 RLJ Package38 Pins (WQFN)Top View
Table 5-1 Pin Functions
PIN TYPE(1) DESCRIPTION
NAME NO.
DIFFERENTIAL HIGH-SPEED I/O
IN0_P 1 I Differential input, lane 0 (with 50 Ω termination to input common mode)
IN0_N 2 I
IN1_P 4 I Differential input, lane 1 (with 50 Ω termination to input common mode)
IN1_N 5 I
IN2_P 8 I Differential input, lane 2 (with 50 Ω termination to input common mode)
IN2_N 9 I
IN3_P 11 I Differential input, lane 3 (with 50 Ω termination to input common mode)
IN3_N 12 I
OUT0_P 31 O Differential output, lane 0
OUT0_N 30 O
OUT1_P 28 O Differential output, lane 1
OUT1_N 27 O
OUT2_P 24 O Differential output, lane 2
OUT2_N 23 O
OUT3_P 21 O Differential output, lane 3
OUT3_N 20 O
CONTROL SIGNALS
DRV_PK#/SCL 15 I
(with 200-kΩ internal pull-up)
GPIO mode:
HIGH: disable Driver peaking
LOW: enables Driver 6-dB AC peaking
I2C mode:
I2C CLK. Connect a 10-kΩ pull-up resistor externally.
EQ_MODE/ ADD2 35 I
(with 200-kΩ Internal pull-down, 2.5 V/3.3 V CMOS )
GPIO mode:
HIGH: Trace mode
LOW: Cable mode
I2C mode:
ADD2 along with pins ADD1 and ADD0 comprise the three bits of I2C slave address. ADD2:ADD1:ADD0:XXX
EQ0/ADD0 33 I
(2.5 V/3.3 V CMOS - 3-state)
GPIO mode:
Working with RX_GAIN and EQ1 to determine the receiver DC and AC gain.
I2C mode:
ADD0 along with pins ADD1 and ADD2 comprise the three bits of I2C slave address. ADD2:ADD1:ADD0:XXX
EQ1/ADD1 34 I
(2.5 V/3.3 V CMOS - 3-state)
GPIO mode:
Working with RX_GAIN and EQ0 to determine the receiver DC and AC gain.
I2C mode:
ADD1 along with pins ADD0 and ADD2 comprise the three bits of I2C slave address ADD2:ADD1:ADD0:XXX
I2C_EN 16 I
(with 200-kΩ internal pull-down)
Configures the device operation for I2C or GPIO mode:
HIGH: enables I2C mode
LOW: enables GPIO mode
PWD# 37 I
(with 200-kΩ Internal pull-up, 2.5 V/3.3 V CMOS)
HIGH: Normal Operation
LOW: Power downs the device, inputs off and outputs disabled, resets I2C
REXT 18 I (analog) External Bias Resistor: 1,200 Ω to GND
RX_GAIN 36 I
(2.5 V/3.3 V CMOS - 3-state)
GPIO mode:
Working with EQ0 and EQ1 to determine the receiver DC and AC gain.
I2C mode:
No action needed
SDA 14 I/O (open drain) GPIO mode:
No action needed.
I2C mode:
I2C data. Connect a 10-kΩ pull-up resistor externally.
TX_DC_GAIN/CS 17 I
(with 200-kΩ Internal pull-down, 2.5 V/3.3 V CMOS)
GPIO mode:
HIGH: 6 dB DC gain for transmitter
LOW: 0 dB DC gain for transmitter
I2C mode:
HIGH: acts as Chip Select
LOW: disables I2C interface
POWER SUPPLY
GND Center Pad Ground The ground center pad is the metal contact at the bottom of the package. This pad must be connected to the GND plane. At least 15 PCB vias are recommended to minimize inductance and provide a solid ground. Refer to the package drawing (RLJ-package) for the via placement.
VCC 3, 6, 7, 10, 13, 19, 22, 25, 26, 29, 32, 38 Power Power supply 2.5 V ±5%, 3.3 V ±5%
I = input, O = output