ZHCSA42F August 2010 – September 2020 MSP430F5333 , MSP430F5335 , MSP430F5336 , MSP430F5338
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
fVLO | VLO frequency | Measured at ACLK | 1.8 V to 3.6 V | 6 | 9.4 | 14 | kHz |
dfVLO/dT | VLO frequency temperature drift | Measured at ACLK(1) | 1.8 V to 3.6 V | 0.5 | %/°C | ||
dfVLO/dVCC | VLO frequency supply voltage drift | Measured at ACLK(2) | 1.8 V to 3.6 V | 4 | %/V | ||
Duty cycle | Measured at ACLK | 1.8 V to 3.6 V | 40% | 50% | 60% |