ZHCSA42F August 2010 – September 2020 MSP430F5333 , MSP430F5335 , MSP430F5336 , MSP430F5338
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
fSBW | Spy-Bi-Wire input frequency | 2.2 V, 3 V | 0 | 20 | MHz | |
tSBW,Low | Spy-Bi-Wire low clock pulse duration | 2.2 V, 3 V | 0.025 | 15 | µs | |
tSBW, En | Spy-Bi-Wire enable time (TEST high to acceptance of first clock edge)(1) | 2.2 V, 3 V | 1 | µs | ||
tSBW,Rst | Spy-Bi-Wire return to normal operation time | 15 | 100 | µs | ||
fTCK | TCK input frequency (4-wire JTAG)(2) | 2.2 V | 0 | 5 | MHz | |
3 V | 0 | 10 | MHz | |||
Rinternal | Internal pulldown resistance on TEST | 2.2 V, 3 V | 45 | 60 | 80 | kΩ |