ZHCSA42F August 2010 – September 2020 MSP430F5333 , MSP430F5335 , MSP430F5336 , MSP430F5338
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
Resolution | 12-bit monotonic | 12 | bits | |||||
INL | Integral nonlinearity(2) | VeREF+ = 1.5 V, DAC12AMPx = 7, DAC12IR = 1 | 2.2 V | ±2 | ±4(1) | LSB | ||
VeREF+ = 2.5 V, DAC12AMPx = 7, DAC12IR = 1 | 3 V | ±2 | ±4 | |||||
DNL | Differential nonlinearity(2) | VeREF+ = 1.5 V, DAC12AMPx = 7, DAC12IR = 1 | 2.2 V | ±0.4 | ±1(1) | LSB | ||
VeREF+ = 2.5 V, DAC12AMPx = 7, DAC12IR = 1 | 3 V | ±0.4 | ±1 | |||||
EO | Offset voltage | Without calibration(2) (3) | VeREF+ = 1.5 V, DAC12AMPx = 7, DAC12IR = 1 |
2.2 V | ±21(1) | mV | ||
VeREF+ = 2.5 V, DAC12AMPx = 7, DAC12IR = 1 |
3 V | ±21 | ||||||
With calibration(2) (3) | VeREF+ = 1.5 V, DAC12AMPx = 7, DAC12IR = 1 |
2.2 V | ±1.5(1) | |||||
VeREF+ = 2.5 V, DAC12AMPx = 7, DAC12IR = 1 |
3 V | ±1.5 | ||||||
dE(O)/dT | Offset error temperature coefficient(2) | With calibration | 2.2 V, 3 V | ±10 | µV/°C | |||
EG | Gain error | VeREF+ = 1.5 V | 2.2 V | ±2.5 | %FSR | |||
VeREF+ = 2.5 V | 3 V | ±2.5 | ||||||
dE(G)/dT | Gain temperature coefficient(2) | 2.2 V, 3 V | 10 | ppm of FSR/ °C | ||||
tOffset_Cal | Time for offset calibration(4) | DAC12AMPx = 2 | 2.2 V, 3 V | 165 | ms | |||
DAC12AMPx = 3, 5 | 66 | |||||||
DAC12AMPx = 4, 6, 7 | 16.5 |