ZHCSA42F August 2010 – September 2020 MSP430F5333 , MSP430F5335 , MSP430F5336 , MSP430F5338
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | MAX | UNIT | ||
---|---|---|---|---|---|---|
fPx.y | Port output frequency (with load) | P3.4/TA2CLK/SMCLK/S27, CL = 20 pF, RL = 1 kΩ(1) or 3.2 kΩ(2)(3) | VCC = 1.8 V, PMMCOREVx = 0 | 8 | MHz | |
VCC = 3 V, PMMCOREVx = 3 | 20 | |||||
fPort_CLK | Clock output frequency | P1.0/TA0CLK/ACLK/S39, P3.4/TA2CLK/SMCLK/S27, P2.0/P2MAP0 (P2MAP0 = PM_MCLK ), CL = 20 pF(3) | VCC = 1.8 V, PMMCOREVx = 0 | 8 | MHz | |
VCC = 3 V, PMMCOREVx = 3 | 20 |