ZHCSER2D May 2013 – October 2020 MSP430F5252 , MSP430F5253 , MSP430F5254 , MSP430F5255 , MSP430F5256 , MSP430F5257 , MSP430F5258 , MSP430F5259
PRODUCTION DATA
PARAMETER | VCC | VIO | MIN | MAX | UNIT | |
---|---|---|---|---|---|---|
tSU, BSLEN | Setup time, BSLEN to RST/NMI(1) | 2.2 V, 3 V | 1.62 V to 1.98 V | 100 | ns | |
tHO, BSLEN | Hold time, BSLEN to RST/NMI(2) | 2.2 V, 3 V | 1.62 V to 1.98 V | 350 | µs |