ZHCSER2D May 2013 – October 2020 MSP430F5252 , MSP430F5253 , MSP430F5254 , MSP430F5255 , MSP430F5256 , MSP430F5257 , MSP430F5258 , MSP430F5259
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
I(SVSL) | SVSL current consumption | SVSLE = 0, PMMCOREV = 2 | 0 | nA | ||
SVSLE = 1, PMMCOREV = 2, SVSLFP = 0 | 200 | |||||
SVSLE = 1, PMMCOREV = 2, SVSLFP = 1 | 1.5 | µA | ||||
tpd(SVSL) | SVSL propagation delay | SVSLE = 1, dVCORE/dt = 10 mV/µs, SVSLFP = 1 | 2.5 | µs | ||
SVSLE = 1, dVCORE/dt = 1 mV/µs, SVSLFP = 0 | 20 | |||||
t(SVSL) | SVSL on or off delay time | SVSLE = 0 → 1, dVCORE/dt = 10 mV/µs, SVSLFP = 1 | 12.5 | µs | ||
SVSLE = 0 → 1, dVCORE/dt = 1 mV/µs, SVSLFP = 0 | 100 |