ZHCSER2D May 2013 – October 2020 MSP430F5252 , MSP430F5253 , MSP430F5254 , MSP430F5255 , MSP430F5256 , MSP430F5257 , MSP430F5258 , MSP430F5259
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VCC | Supply voltage during program execution and flash programming (AVCC = DVCC)(1)(2)(3) | PMMCOREVx = 0 | 1.8 | 3.6 | V | |
PMMCOREVx = 0, 1 | 2.0 | 3.6 | ||||
PMMCOREVx = 0, 1, 2 | 2.2 | 3.6 | ||||
PMMCOREVx = 0, 1, 2, 3 | 2.4 | 3.6 | ||||
VIO | Supply voltage applied to DVIO referenced to VSS (2) | 1.62 | 1.98 | V | ||
VSS | Supply voltage (AVSS = DVSS) | 0 | V | |||
TA | Operating free-air temperature | –40 | 85 | °C | ||
TJ | Operating junction temperature | –40 | 85 | °C | ||
CVCORE | Recommended capacitor at VCORE(4) | 470 | nF | |||
CDVCC/ CVCORE | Capacitor ratio of DVCC to VCORE | 10 | ||||
fSYSTEM | Processor frequency (maximum MCLK frequency)(5) (see Figure 8-3) | PMMCOREVx = 0 (default condition), 1.8 V ≤ VCC ≤ 3.6 V |
0 | 8.0 | MHz | |
PMMCOREVx = 1, 2.0 V ≤ VCC ≤ 3.6 V | 0 | 12.0 | ||||
PMMCOREVx = 2, 2.2 V ≤ VCC ≤ 3.6 V | 0 | 20.0 | ||||
PMMCOREVx = 3, 2.4 V ≤ VCC ≤ 3.6 V | 0 | 25.0 |