ZHCSJ52A December 2019 – August 2021 LP875701-Q1
PRODUCTION DATA
The LP875701-Q1 is controlled by a set of registers through the I2C-compatible interface. The device registers, their addresses, and their abbreviations are listed in Table 7-1. A more detailed description is given in Section 7.6.1.2 through Section 7.6.1.30.
This register map describes the default values for bits which are not read from OTP memory. The orderable code and the default register bit values are defined in part number specific Technical Reference Manual.