ZHCSF93E December 2015 – August 2020 LMR23630
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
The EN pin provides electrical ON and OFF control for the LMR23630. When VEN is below 1 V (typical), the device is in shutdown mode. The LMR23630 also employs VIN and VCC UVLO protection. If VIN or VCC voltage is below their respective UVLO level, the regulator is turned off.