ZHCSF93E December 2015 – August 2020 LMR23630
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
CCM operation is employed in the LMR23630 when the load current is higher than half of the peak-to-peak inductor current. In CCM operation, the frequency of operation is fixed, output voltage ripple is at a minimum in this mode, and the maximum output current of 3 A can be supplied by the LMR23630.