4 Revision History
Changes from Revision D (February 2018) to Revision E (July 2020)
- 将 HSOIC 和 WSON 输入范围从 HSOIC 的 4.5 V 和 WSON 的 4 V 更改为 4 V 至 36 VGo
- 更新了整个文档中的表格、图和交叉参考的编号格式。Go
- 向
Section 1
添加了 LMZM33630 要点Go
Changes from Revision C (June 2017) to Revision D (February 2018)
- 在应用中将“可编程逻辑控制器电源”更改为“工厂和楼宇自动化系统...”Go
- 删除了“多功能打印机和工业电源”并重新编写了应用
Go
- 将“应用”中的“HVAC 系统”更改为“通用宽输入电压调节”Go
- Added "2.2-µF, 16-V" for VCC pin bypass capacitor Go
- Change the Max Recommend Operating Condition for Iout to be 3-A from 2.5-A Go
- Consolidating all the common EC table characteristic between HSOIC and WSON, for example Operation Input Voltage, VIN_UVLO, IEN and Mnimum turn-on time Go
- Changed Typical Value for VIN_UVLO Rising threshold typical from 3.6-V to 3.7-V and minimum Falling threshold from 3-V to 2.9-V Go
- Changed the operating from "4.5-V" ... to "4-V" in Device Functional Modes Go
- Changed from VOUT = 7 V to 36 V to VIN = 7 V
to 36 V on Figure 9-9
Go
Changes from Revision B (April 2017) to Revision C (June 2017)
- 删除了“汽车电池稳压”且重新编写了应用
Go
- 添加了“WSON 封装和选项”Go
- Added Device Comparison Table
Go
- Change EN Abs Max to EN/SYNC Abs Max Go
- Updating ESD Ratings to include HSOIC and WSON Go
- Corrected Equation 17 denominator from "(VOUT x VOS)" to
"(VOUT + VOS)"Go
- clarified equations Equation 23 and Equation 24
Go
Changes from Revision A (July 2016) to Revision B (April 2017)
- Changed spec from 6.0 to 6.2 for max under Current LimitGo
- Changed spec from 4.2 to 4.6 for max under Current LimitGo
Changes from Revision * (December 2015) to Revision A (July 2016)
- 将“产品预发布”更改为“量产数据”,并添加了所有其余部分Go