ZHCSK16A October 2017 – July 2019 LMK04228
PRODUCTION DATA.
This register contains the RESET function.
BIT | NAME | POR DEFAULT | DESCRIPTION |
---|---|---|---|
7 | RESET | 0 | 0: Normal Operation
1: Reset (automatically cleared) |
6:5 | NA | 0 | Reserved |
4 | SPI_3WIRE_DIS | 0 | Disable 3 wire SPI mode. 4 Wire SPI mode is enabled by selecting SPI Read back in one of the output MUX settings. For example CLKin0_SEL_MUX.
0: 3 Wire Mode enabled 1: 3 Wire Mode disabled |
3:0 | NA | NA | Reserved |