ZHCSK16A October 2017 – July 2019 LMK04228
PRODUCTION DATA.
This register must be written with the following value depending on which LMK04228 is used to optimize VCO1 phase noise performance over temperature. This register must be written before writing register 0x168 when using VCO1.
BIT | NAME | DESCRIPTION | |
---|---|---|---|
7:0 | OPT_REG_1 | 21: LMK04228 |